(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Screw Linear Actuator, ELGC Series

Ball Screw Linear Actuator, ELGC Series

This is Ball Screw Linear Actuator, ELGC Series
[Features]
· Guide: Recirculating ball bearing guide
· Design:Electromechanical linear axis With ball screw
· Type of motor:Stepper motor Servo motor

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ELGC-BS-KF-32-100-8P
ELGC-BS-KF-32-200-8P
ELGC-BS-KF-32-300-8P
ELGC-BS-KF-32-400-8P
ELGC-BS-KF-32-500-8P
ELGC-BS-KF-32-600-8P
ELGC-BS-KF-32-800-8P
ELGC-BS-KF-45-100-10P
ELGC-BS-KF-45-200-10P
ELGC-BS-KF-45-300-10P
ELGC-BS-KF-45-400-10P
ELGC-BS-KF-45-500-10P
ELGC-BS-KF-45-600-10P
ELGC-BS-KF-45-800-10P
ELGC-BS-KF-60-100-12P
ELGC-BS-KF-60-200-12P
ELGC-BS-KF-60-300-12P
ELGC-BS-KF-60-400-12P
ELGC-BS-KF-60-500-12P
ELGC-BS-KF-60-600-12P
ELGC-BS-KF-60-800-12P
ELGC-BS-KF-80-1000-16P
ELGC-BS-KF-80-100-16P
ELGC-BS-KF-80-200-16P
ELGC-BS-KF-80-300-16P
ELGC-BS-KF-80-400-16P
ELGC-BS-KF-80-500-16P
ELGC-BS-KF-80-600-16P
ELGC-BS-KF-80-800-16P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWorking stroke
(mm)
Size Screw diameter
(mm)
Spindle pitch
(mm/U)
Feed constant
(mm/U)
Max. rotational speed
(1/min)
Moving mass
(g)
Max. speed
(m/s)
Additional weight per 10 mm stroke
(g)
Interface code, actuator Manufacturer part #

13,291,836 IDR

1 Piece(s) 25 Day(s) 10032888450083.40.618V258061477

13,717,627 IDR

1 Piece(s) 25 Day(s) 20032888450083.40.618V258061478

14,143,674 IDR

1 Piece(s) 25 Day(s) 30032888450083.40.618V258061479

14,569,465 IDR

1 Piece(s) 25 Day(s) 40032888450083.40.618V258061480

14,995,767 IDR

1 Piece(s) 25 Day(s) 50032888450083.40.618V258061481

15,421,559 IDR

1 Piece(s) 25 Day(s) 60032888450083.40.618V258061482

16,273,396 IDR

1 Piece(s) 25 Day(s) 80032888450083.40.618V258061483

12,521,066 IDR

1 Piece(s) 21 Day(s) 1004510101036002200.636V328061484

12,945,322 IDR

1 Piece(s) 15 Day(s) 2004510101036002200.636V328061485

13,369,834 IDR

1 Piece(s) 25 Day(s) 3004510101036002200.636V328061486

13,794,346 IDR

1 Piece(s) 25 Day(s) 4004510101036002200.636V328061487

14,218,602 IDR

1 Piece(s) 25 Day(s) 5004510101036002200.636V328061488

14,643,116 IDR

1 Piece(s) 25 Day(s) 6004510101036002200.636V328061489

15,491,884 IDR

1 Piece(s) 25 Day(s) 8004510101036002200.636V328061490

13,656,508 IDR

1 Piece(s) 25 Day(s) 1006012121240005250.851T428061491

14,216,300 IDR

1 Piece(s) 15 Day(s) 2006012121240005250.851T428061492

14,776,350 IDR

1 Piece(s) 15 Day(s) 3006012121240005250.851T428061493

15,336,144 IDR

1 Piece(s) 15 Day(s) 4006012121240005250.851T428061494

15,895,682 IDR

1 Piece(s) 25 Day(s) 5006012121240005250.851T428061495

16,455,477 IDR

1 Piece(s) 25 Day(s) 6006012121240005250.851T428061496

17,575,064 IDR

1 Piece(s) 25 Day(s) 8006012121240005250.851T428061497

20,611,605 IDR

1 Piece(s) 25 Day(s) 1000801616163750978188T468061505

14,475,357 IDR

1 Piece(s) 25 Day(s) 100801616163750978188T468061498

15,157,134 IDR

1 Piece(s) 25 Day(s) 200801616163750978188T468061499

15,838,910 IDR

1 Piece(s) 25 Day(s) 300801616163750978188T468061500

16,520,688 IDR

1 Piece(s) 25 Day(s) 400801616163750978188T468061501

17,202,465 IDR

1 Piece(s) 25 Day(s) 500801616163750978188T468061502

17,884,242 IDR

1 Piece(s) 25 Day(s) 600801616163750978188T468061503

19,248,050 IDR

1 Piece(s) 25 Day(s) 800801616163750978188T468061504

Loading...

  1. 1

Basic Information

Motor type Stepper motor, Servo motor Spindle type Ball screw drive Max. acceleration(m/s²) 15
Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 50 Degree of protection IP40

Tech Support