(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Kit, EHAA Series

Angle Kit, EHAA Series

This is Angle kit EHAA-D-L2-...-AP.
[Features]
· Corrosion resistance class (CRC): 1 - Low corrosion stress
· Ambient temperature: -20 ℃ ... 80 ℃
· Product weight: 107 g- 768 g
[Materials]
· Anodised wrought aluminium alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EHAA-D-L2-32-L2-25-AP
EHAA-D-L2-45-L2-32-AP
EHAA-D-L2-60-L2-45-AP
EHAA-D-L2-80-L2-60-AP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipManufacturer part # Product weight
(g)

1,393,729 IDR

1 Piece(s) 25 Day(s) 8066717107

1,393,729 IDR

1 Piece(s) 25 Day(s) 8066718222

1,393,729 IDR

1 Piece(s) 25 Day(s) 8066719433

1,393,729 IDR

1 Piece(s) 25 Day(s) 8066720768

Loading...

  1. 1

Basic Information

Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 80

Tech Support