(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adapter Kit, EHAA Series

Adapter Kit, EHAA Series

This is Adapter Kit, EHAA Series
[Features]
· Corrosion resistance class CRC:1 - Low corrosion stress
· LABS (PWIS) conformity :VDMA24364-B2-L
· Ambient temperature:-20 °C ... 80 °C
· Product weight :60~315g

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EHAA-D-L2-32-L2-32
EHAA-D-L2-45-L2-45
EHAA-D-L2-60-L2-60
EHAA-D-L2-80-L2-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipManufacturer part # Product weight
(g)

836,238 IDR

1 Piece(s) 25 Day(s) 806671360

836,238 IDR

1 Piece(s) 25 Day(s) 8066714136

836,238 IDR

1 Piece(s) 25 Day(s) 8066715205

836,238 IDR

1 Piece(s) 25 Day(s) 8066716315

Loading...

  1. 1

Basic Information

Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 80

Tech Support