(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push-in Connector, NPQE Series

Push-in Connector, NPQE Series

Push-in Connector, NPQE Series low-cost solution for standard applications wide range of variants: wide selection for maximum flexibility in standard applications.
[Features]
·Mounting position: optional
·Design: Straight design
·Design: Push-pull principle
·Corrosion resistance class CRC: 1 - Low corrosion stress
·Colour of release ring: Blue
[Materials]
·Housing: PBT
·Release ring: POM
·Tubing seal: NBR
·Tubing clamp component: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
NPQE-D-Q6-E-P10
NPQE-D-Q8-E-P10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

10 Piece(s) 10 Day(s)

-

10 Piece(s) 10 Day(s)

Loading...

  1. 1

Tech Support