(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Single, Vacuum Ejector + With Valve + No Energy Saving Function

Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Single, Vacuum Ejector + With Valve + No Energy Saving Function

[Features]
・ Energy saving vacuum ejector
・ Increased suction flow rate by 50% due to efficiency of vacuum ejector
·Effective in energy saving (amount of money conversion): 93% reduction
・ Sound damping and improved suction flow rate by adopting high muffling silencer

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZK2A15J5NL2A-06

 
Part Number
ZK2A15J5NL2A-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,280,830 IDR

1 Piece(s) 26 Day(s) or more

Loading...

  1. 1

Basic Information

Additional Function Silencers / Valves For Vacuum Generation Type Unit Ultimate Vacuum(kPa) -91
Suction Flow(l/min) 67 Air Supply Port Connecting Port Shape One-Touch Coupling Vacuum Port Connecting Port Shape One-Touch Coupling
Vacuum Port One-Touch Fitting Size Ø6 Air Supply Port One-Touch Fitting Size Ø6 Nozzle Dia. 1.5mm
Application Single Item Air Consumption Flow Rate(l/min) 90 Exhaust specifications Silencer exhaust
Combination of supply valve and release valve Supply valve (NC) / breaking valve (N/A) Rated voltage 24 V DC Electrical entry No
Vacuum pressure sensor No pressure switch / pressure sensor for vacuum Output specifications No Lead wire specifications Without lead wire with connector
Vacuum break flow adjusting needle No Options None Wiring Method 300 mm for supply valve / breaking valve (connector Assembly)

Tech Support