(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Unit, Vacuum Ejector System, ZX Series, Manifold

Vacuum Unit, Vacuum Ejector System, ZX Series, Manifold

Vacuum unit vacuum ejector system ZX series manifold.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZX1-R1
ZZX101-B
ZZX101-R
ZZX102-B
ZZX102-L
ZZX102-R
ZZX103-B
ZZX103-L
ZZX103-R
ZZX103-TR-B
ZZX104-B
ZZX104-L
ZZX104-R
ZZX104-TB-A
ZZX104-TR
ZZX105-B
ZZX105-L
ZZX105-R
ZZX106-B
ZZX106-B-A-C
ZZX106-FR
ZZX106-L
ZZX106-R
ZZX107-B
ZZX107-R
ZZX108-B
ZZX108-L
ZZX108-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of stations Port thread type Common pneumatic supply (P) port position Related parts type details Straight Pipe Individual Spacer Symbol Arrangement

179,075 IDR

1 Piece(s) 31 Day(s) ---Straight pipe individual spacerR1All units installed

1,184,840 IDR

1 Piece(s) 31 Day(s) SingleRcBoth sides (Air is supplied from PV ports on both sides.)---

1,184,840 IDR

1 Piece(s) 31 Day(s) SingleRcRight side (Air is supplied from the right PV port.)---

1,363,820 IDR

1 Piece(s) 31 Day(s) DoubleRcBoth sides (Air is supplied from PV ports on both sides.)---

1,363,820 IDR

1 Piece(s) 31 Day(s) DoubleRcLeft side (Air is supplied from the left PV port.)---

1,363,820 IDR

1 Piece(s) 31 Day(s) DoubleRcRight side (Air is supplied from the right PV port.)---

1,541,660 IDR

1 Piece(s) 20 Day(s) TripleRcBoth sides (Air is supplied from PV ports on both sides.)---

1,541,660 IDR

1 Piece(s) 20 Day(s) TripleRcLeft side (Air is supplied from the left PV port.)---

1,541,660 IDR

1 Piece(s) 20 Day(s) TripleRcRight side (Air is supplied from the right PV port.)---

1,541,945 IDR

1 Piece(s) 20 Day(s) TripleNPTFRight side (Air is supplied from the right PV port.)---

1,720,735 IDR

1 Piece(s) 31 Day(s) 4 stationsRcBoth sides (Air is supplied from PV ports on both sides.)---

1,720,735 IDR

1 Piece(s) 31 Day(s) 4 stationsRcLeft side (Air is supplied from the left PV port.)---

1,720,735 IDR

1 Piece(s) 31 Day(s) 4 stationsRcRight side (Air is supplied from the right PV port.)---

1,720,735 IDR

1 Piece(s) 31 Day(s) 4 stationsNPTFBoth sides (Air is supplied from PV ports on both sides.)---

1,720,735 IDR

1 Piece(s) 31 Day(s) 4 stationsNPTFRight side (Air is supplied from the right PV port.)---

2,077,555 IDR

1 Piece(s) 31 Day(s) 5 unitsRcBoth sides (Air is supplied from PV ports on both sides.)---

1,837,235 IDR

1 Piece(s) 20 Day(s) 5 unitsRcLeft side (Air is supplied from the left PV port.)---

2,077,555 IDR

1 Piece(s) 31 Day(s) 5 unitsRcRight side (Air is supplied from the right PV port.)---

2,256,535 IDR

1 Piece(s) 20 Day(s) 6 seriesRcBoth sides (Air is supplied from PV ports on both sides.)---

2,256,535 IDR

1 Piece(s) 20 Day(s) 6 seriesRcBoth sides (Air is supplied from PV ports on both sides.)---

2,256,535 IDR

1 Piece(s) 20 Day(s) 6 seriesGRight side (Air is supplied from the right PV port.)---

2,256,535 IDR

1 Piece(s) 20 Day(s) 6 seriesRcLeft side (Air is supplied from the left PV port.)---

2,256,535 IDR

1 Piece(s) 20 Day(s) 6 seriesRcRight side (Air is supplied from the right PV port.)---

2,434,375 IDR

1 Piece(s) 31 Day(s) 7 seriesRcBoth sides (Air is supplied from PV ports on both sides.)---

2,434,375 IDR

1 Piece(s) 31 Day(s) 7 seriesRcRight side (Air is supplied from the right PV port.)---

2,613,355 IDR

1 Piece(s) 31 Day(s) 8 seriesRcBoth sides (Air is supplied from PV ports on both sides.)---

2,613,355 IDR

1 Piece(s) 31 Day(s) 8 seriesRcLeft side (Air is supplied from the left PV port.)---

2,613,355 IDR

1 Piece(s) 31 Day(s) 8 seriesRcRight side (Air is supplied from the right PV port.)---

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Manifold Base

Tech Support