(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3-Screen Multi-Channel Digital Display Setting Device, PSE200A Series

3-Screen Multi-Channel Digital Display Setting Device, PSE200A Series

[Features]
·Up to 4 pressure sensors can be connected.
・ It can be set while looking at the measured value
· Compatible with IO-Link

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZS-28-CA-4

 
Part Number
ZS-28-CA-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

43,605 IDR

1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Cable / Code Related Product Type Sensor connector

Please check the type/dimensions/specifications of the part ZS-28-CA-4 in the 3-Screen Multi-Channel Digital Display Setting Device, PSE200A Series series.

Tech Support