(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock absorber, DYEF Series

Shock absorber, DYEF Series

[Specifications]
Elastic cushioning at both ends, self-adjusting, with end-position adjustment

Part Number

Configured Part Number is shown.

Part Number
DYEF-G8-M4-Y1
DYEF-G8-M5-Y1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Cushioning length
(mm)
Weight

352,652 IDR

1 Piece(s) 25 Day(s) M40.95 g

274,655 IDR

1 Piece(s) 25 Day(s) M51.58.4 g

Loading...

  1. 1

Basic Information

Body Material High-alloy steel Type of mounting With threaded sleeve Seals material NBR

Tech Support