(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Color Display Type Digital Flow Switch Separate Sensor Unit Compatible With Rechargeable Battery 25A-PFM5 Series

2-Color Display Type Digital Flow Switch Separate Sensor Unit Compatible With Rechargeable Battery 25A-PFM5 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-PFM550-01-1-W

 
Part Number
25A-PFM550-01-1-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / Argon Flow Rate Range (Max. Value)(L/min) 50~Less than 100
Sensor, Monitor Structure Separated sensor Output Method Analog Analog Output Specification Voltage
Pipe Port Type Female Thread Plumbing Thread Type Rc Plumbing Thread Nominal 1/8
Pressure Resistant(MPa) 1 Flow Rate Type Standard Operating Humidity Range(%) 35::85
Number of Input Points 2 Number of Output Points 1 Analog Voltage Output(V) 1-5V
Power Supply Type DC Power Supply Voltage(V) 24±10% Pipe Connection Direction 2-way
Liquid contact parts material Resin + Metal Mounting Holes Presence Display Analog
Lamp Presence Liquid contact parts seal material Fluorine Rubber Acquired Standards CE
Protection Structure IP40 Lead Wire With lead wire with connector (2 m) Handling Instructions With Instruction Manual (Japanese and English)
Calibration Certificate included Without calibration certificate Rating Flow Range(L/min) 1 to 50 (25) Accessory Rubber cover for connector part (silicone rubber)
Option None

Please check the type/dimensions/specifications of the part 25A-PFM550-01-1-W in the 2-Color Display Type Digital Flow Switch Separate Sensor Unit Compatible With Rechargeable Battery 25A-PFM5 Series series.

Tech Support