(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locking Grip Plier Curved

Locking Grip Plier Curved

• Excellence gripping power, no slipping or stripping
• Heat-treated alloy steel teeth
• Material: chrome vanadium
• It can be securely held even small object when grinding it can be used as a wire cutter

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PL-LG0769
PL-LG0770
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Weight
(g)

100,600 IDR

1 Piece(s) Same day 7 inch330

115,100 IDR

1 Piece(s) 7 Day(s) 10 inch440

Loading...

  1. 1

Basic Information

Qty / Box 6 / 60 pcs

Tech Support