(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Engine Cleaning Spray Gun

Air Engine Cleaning Spray Gun

• Material: Chrome vanadium
• All purpose spray cleaning ability
• Extended wand gets into hard to reach places
• Adjustable solvent flow

PDF

Part Number

Configured Part Number is shown.

AT-CG1110

 
Part Number
AT-CG1110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

192,700 IDR

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Cleaner Size(inch) 15 Weight(g) 296
Qty/Box 20 / 100 pcs

Please check the type/dimensions/specifications of the part AT-CG1110 in the Air Engine Cleaning Spray Gun series.

Tech Support