(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

End Lock Cylinder, Compatible With Rechargeable Batteries, 25A-CBG1 Series

End Lock Cylinder, Compatible With Rechargeable Batteries, 25A-CBG1 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
25A-CDBG1DN32-300-RN-M9BWL
25A-CDBG1FN40-175-RN-M9BL
25A-CDBG1FN63-300-HN-M9BL
25A-CDBG1GN40-300-RN-M9BL
25A-CDBG1LN40-200-HN-M9N
25A-CDBG1UN50-50-HN-M9B
25A-CDBG1UN50-50-HN-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Auto Switches Lead Wire Lock Position Type of Mount Support

-

1 Piece(s) Quote -300M9BW3With rod-end lockClevis shape

-

1 Piece(s) Quote 40175M9B3With rod-end lockRod-end flange type

-

1 Piece(s) Quote 63300M9B3With head-end lockRod-end flange type

-

1 Piece(s) Quote 40300M9B3With rod-end lockHead-end flange

-

1 Piece(s) Quote 40200M9N0.5With head-end lockAxial foot type

-

1 Piece(s) Quote 5050M9B0.5With head-end lockRod end trunnion type

-

1 Piece(s) Quote 5050M9B3With head-end lockRod end trunnion type

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material End Locking Presence
Valves No The number of the switches 2

Tech Support