(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Intrinsically Safe Explosion-Proof System Compatible, 5-Port 51-SY5000/7000 Series, Manifold, Integrated Base

Intrinsically Safe Explosion-Proof System Compatible, 5-Port 51-SY5000/7000 Series, Manifold, Integrated Base

It can only be used in Japan as an intrinsically safe explosion-proof system certified product.

・ Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety retainer in the explosion-proof structure electromechanical equipment model certification of Japan Technology Institution of Industrial Safety (TIIS)

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
51-SS5Y5-20-03-00N
51-SS5Y5-20-06-00N
51-SS5Y5-20-15-00N
51-SS5Y5-20-16-00F
51-SS5Y5-20-18
51-SS5Y5-41-03-01T
51-SS5Y5-41-03-C8
51-SS5Y5-41-04-01N
51-SS5Y5-41-06-01T
51-SS5Y5-41-06-C8
51-SS5Y5-41-07-01T
51-SS5Y5-41-08-N7T
51-SS5Y5-41-11-C8
51-SS5Y5-41-13-01
51-SS5Y5-41-13-C8
51-SS5Y5-41-14-01
51-SS5Y5-41-16-N7
51-SS5Y5-41-17-01
51-SS5Y5-41-18-01
51-SS5Y5-41-18-C6
51-SS5Y5-41-19-01
51-SS5Y5-41-20-C8
51-SS5Y5-42-03-C6
51-SS5Y5-42-08-C8
51-SS5Y5-42-10-C8
51-SS5Y5-42-12-02
51-SS5Y5-42-12-C8
51-SS5Y5-42-17-C8
51-SS5Y5-42-18-C8
51-SS5Y5-42-20-C8
51-SS5Y7-20-03-00N
51-SS5Y7-20-06-00N
51-SS5Y7-20-17-00N
51-SS5Y7-20-20-00N
51-SS5Y7-42-03-C10
51-SS5Y7-42-04-N11
51-SS5Y7-42-12-02
51-SS5Y7-42-16-C10
51-SS5Y7-42-20-N11T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard Applicable valve

-

1 Piece(s) 15 Day(s) 20 type3-NPT51-SY5000

-

1 Piece(s) 15 Day(s) 20 type6-NPT51-SY5000

-

1 Piece(s) 15 Day(s) 20 type15-NPT51-SY5000

-

1 Piece(s) 15 Day(s) 20 type16-G51-SY5000

-

1 Piece(s) 15 Day(s) 20 type18-Rc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type31/8NPTF51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type3ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type41/8NPT51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type61/8NPTF51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type6ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type71/8NPTF51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type8ø1/4" single-action pipe fittingNPTF51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type11ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type131/8Rc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type13ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type141/8Rc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type16ø1/4" single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type171/8Rc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type181/8Rc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type18ø6 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type191/8Rc51-SY5000

-

1 Piece(s) 15 Day(s) 41 type compact type20ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type3ø6 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type8ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type10ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type121/4Rc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type12ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type17ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type18ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type20ø8 single-action pipe fittingRc51-SY5000

-

1 Piece(s) 15 Day(s) 20 type3-NPT51-SY7000

-

1 Piece(s) 15 Day(s) 20 type6-NPT51-SY7000

-

1 Piece(s) 15 Day(s) 20 type17-NPT51-SY7000

-

1 Piece(s) 15 Day(s) 20 type20-NPT51-SY7000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type3ø10 single-action pipe fittingRc51-SY7000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type4ø3/8" single-action pipe fittingRc51-SY7000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type121/4Rc51-SY7000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type16ø10 single-action pipe fittingRc51-SY7000

-

1 Piece(s) 15 Day(s) 42 type common external pilot combined type20ø3/8" single-action pipe fittingNPTF51-SY7000

Loading...

  1. 1

Basic Information

Type Base For Manifold

Tech Support