(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port, Clean, 10-SY9000, Base Mounted Split Base, Ribbon Cable Type

5-Port, Clean, 10-SY9000, Base Mounted Split Base, Ribbon Cable Type

[10-series clean series]
・ It is suitable for clean environment.
・ It prevents dust generation in cleanrooms.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-SS5Y9-43P-06B-C10-D

Part Number
10-SS5Y9-43P-06B-C10-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type Base For Manifold Mounting Method DIN rail mounting (with DIN rail) Port pipe connection port diameter ø10 single-action pipe fitting
Applicable valve 10-SY9000 Air supply / exhaust block mounting position Both sides (4 to 12 stations) CE compliant Not compatible

Please check the type/dimensions/specifications of the part 10-SS5Y9-43P-06B-C10-D in the 5-Port, Clean, 10-SY9000, Base Mounted Split Base, Ribbon Cable Type series.

Tech Support