(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port, Clean, 10-SY3000/5000/7000, Base Mounted Ribbon Cable Type

5-Port, Clean, 10-SY3000/5000/7000, Base Mounted Ribbon Cable Type

[10-series clean series]
・ It is suitable for clean environment.
・ It prevents dust generation in cleanrooms.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
10-SS5Y3-41P-04-C4
10-SS5Y3-41P-04-C6
10-SS5Y3-41P-04-M5
10-SS5Y3-41P-05-C4
10-SS5Y3-41P-05-C6
10-SS5Y3-41P-05-M5
10-SS5Y3-41P-06-C4
10-SS5Y3-41P-06-C6
10-SS5Y3-41P-07-C4
10-SS5Y3-41P-07-C6
10-SS5Y3-41P-08-C4
10-SS5Y3-41P-08-C6
10-SS5Y3-41P-09-C6
10-SS5Y3-41P-10-C4
10-SS5Y3-41P-10-C6
10-SS5Y3-41P-10-M5
10-SS5Y3-41P-11-C4
10-SS5Y3-41P-12-C4
10-SS5Y3-41P-12-C6
10-SS5Y3-42P-04-01
10-SS5Y3-42P-04-C4
10-SS5Y3-42P-04-C6
10-SS5Y3-42P-05-01
10-SS5Y3-42P-05-C4
10-SS5Y3-42P-05-C6
10-SS5Y3-42P-06-C4
10-SS5Y3-42P-06-C6
10-SS5Y3-42P-07-01
10-SS5Y3-42P-07-C4
10-SS5Y3-42P-07-C6
10-SS5Y3-42P-08-01
10-SS5Y3-42P-08-C4
10-SS5Y3-42P-08-C6
10-SS5Y3-42P-09-01
10-SS5Y3-42P-09-C4
10-SS5Y3-42P-09-C6
10-SS5Y3-42P-10-01
10-SS5Y3-42P-10-C4
10-SS5Y3-42P-10-C6
10-SS5Y3-42P-11-01
10-SS5Y3-42P-11-C4
10-SS5Y3-42P-11-C6
10-SS5Y3-42P-12-01
10-SS5Y3-42P-12-C4
10-SS5Y3-42P-12-C6
10-SS5Y5-41P-03-C6
10-SS5Y5-41P-03-C8
10-SS5Y5-41P-04-C8
10-SS5Y5-41P-05-C6
10-SS5Y5-41P-05-C8
10-SS5Y5-41P-06-01
10-SS5Y5-41P-06-C6
10-SS5Y5-41P-06-C8
10-SS5Y5-41P-07-C6
10-SS5Y5-41P-07-C8
10-SS5Y5-41P-08-C6
10-SS5Y5-41P-10-C8
10-SS5Y5-41P-11-01
10-SS5Y5-41P-11-C6
10-SS5Y5-41P-12-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard Applicable valve

-

1 Piece(s) 15 Day(s) 41P type compact type4ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type4ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type4M5 ScrewRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type5ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type5ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type5M5 ScrewRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type6ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type6ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type7ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type7ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type8ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type8ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type9ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type10ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type10ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type10M5 ScrewRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type11ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type12ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type12ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type41/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type4ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type4ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type51/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type5ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type5ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type6ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type6ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type71/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type7ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type7ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type81/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type8ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type8ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type91/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type9ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type9ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type101/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type10ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type10ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type111/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type11ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type11ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type121/8Rc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type12ø4 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 42P type common external pilot combined type12ø6 single-action pipe fittingRc10-SY3000

-

1 Piece(s) 15 Day(s) 41P type compact type3ø6 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type3ø8 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type4ø8 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type5ø6 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type5ø8 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type61/8Rc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type6ø6 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type6ø8 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type7ø6 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type7ø8 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type8ø6 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type10ø8 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type111/8Rc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type11ø6 single-action pipe fittingRc10-SY5000

-

1 Piece(s) 15 Day(s) 41P type compact type12ø6 single-action pipe fittingRc10-SY5000

Loading...

Basic Information

Type Base For Manifold

Tech Support