(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port, Clean, 10-SY9000, Base Mounted Manifold, Split Base, Individual Wiring Type

5-Port, Clean, 10-SY9000, Base Mounted Manifold, Split Base, Individual Wiring Type

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
10-SS5Y9-43-02B-C8-D
10-SS5Y9-43-02B-C10-D
10-SS5Y9-43-02B-C12
10-SS5Y9-43-02B-C12-D
10-SS5Y9-43-02D-C10-D
10-SS5Y9-43-02U-02
10-SS5Y9-43-02U-03
10-SS5Y9-43-02U-C8
10-SS5Y9-43-02U-C10
10-SS5Y9-43-02U-C10-D
10-SS5Y9-43-02U-C10-D0
10-SS5Y9-43-02U-C12
10-SS5Y9-43-03B-C10-D
10-SS5Y9-43-03D-C8
10-SS5Y9-43-03D-C10-D
10-SS5Y9-43-03D-C12-D
10-SS5Y9-43-03UR-C12
10-SS5Y9-43-04U-C10-D0
10-SS5Y9-43-05DR-C12
10-SS5Y9-43-05U-C8-D
10-SS5Y9-43-05UR-C12
10-SS5Y9-43-06B-C10-D
10-SS5Y9-43-06B-C12-D
10-SS5Y9-43-06D-C8
10-SS5Y9-43-07D-C8
10-SS5Y9-43-07DR-C12
10-SS5Y9-43-10U-C8-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications P- and E-port entry position Number of Valves

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø8 single-action pipe fittingInternal Pilot SpecificationsBoth sides (2 to 20 stations)2

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsBoth sides (2 to 20 stations)2

-

1 Piece(s) 15 Day(s) Direct mountingø12 single-action pipe fittingInternal Pilot SpecificationsBoth sides (2 to 20 stations)2

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø12 single-action pipe fittingInternal Pilot SpecificationsBoth sides (2 to 20 stations)2

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) Direct mounting1/4Internal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) Direct mounting3/8Internal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) Direct mountingø8 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) Direct mountingø10 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) Direct mountingø12 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsBoth sides (2 to 20 stations)3

-

1 Piece(s) 15 Day(s) Direct mountingø8 single-action pipe fittingInternal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø12 single-action pipe fittingInternal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) Direct mountingø12 single-action pipe fittingExternal Pilot SpecificationsU side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) Direct mountingø12 single-action pipe fittingExternal Pilot SpecificationsD side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø8 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) Direct mountingø12 single-action pipe fittingExternal Pilot SpecificationsU side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø10 single-action pipe fittingInternal Pilot SpecificationsBoth sides (2 to 20 stations)6

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø12 single-action pipe fittingInternal Pilot SpecificationsBoth sides (2 to 20 stations)6

-

1 Piece(s) 15 Day(s) Direct mountingø8 single-action pipe fittingInternal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) Direct mountingø8 single-action pipe fittingInternal Pilot SpecificationsD side (2 to 10 stations)7

-

1 Piece(s) 15 Day(s) Direct mountingø12 single-action pipe fittingExternal Pilot SpecificationsD side (2 to 10 stations)7

-

1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø8 single-action pipe fittingInternal Pilot SpecificationsU side (2 to 10 stations)10

Loading...

  1. 1

Basic Information

Type Base For Manifold Thread standard Rc Applicable valve 10-SY9000
CE compliant Not compatible

Tech Support