(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port Solenoid Valve, Plug-in, Connector Connection Base, EX126 Series, Rechargeable Battery Compatible, 25A-SY5000 Series, Manifold

5-Port Solenoid Valve, Plug-in, Connector Connection Base, EX126 Series, Rechargeable Battery Compatible, 25A-SY5000 Series, Manifold

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Nickel electroplating and zinc plating with copper base are not used. (Electroless nickel plating is used. )
Uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
25A-SS5Y5-10S4V-02B-C6
25A-SS5Y5-10S4V-02B-C6D3
25A-SS5Y5-10S4V-02B-C8D3
25A-SS5Y5-10S4V-02D-C6
25A-SS5Y5-10S4V-02D-C6D
25A-SS5Y5-10S4V-02D-C6D3
25A-SS5Y5-10S4V-02D-C8
25A-SS5Y5-10S4V-02D-C8D3
25A-SS5Y5-10S4V-02D-CMD3
25A-SS5Y5-10S4V-02US-C6D
25A-SS5Y5-10S4V-03B-C6
25A-SS5Y5-10S4V-03B-C6D4
25A-SS5Y5-10S4V-03D-C6
25A-SS5Y5-10S4V-03D-C6D
25A-SS5Y5-10S4V-03D-C6D4
25A-SS5Y5-10S4V-03D-C8D4
25A-SS5Y5-10S4V-03DS-C6D
25A-SS5Y5-10S4V-03US-C6D
25A-SS5Y5-10S4V-03US-C8
25A-SS5Y5-10S4V-04B-C6
25A-SS5Y5-10S4V-04B-C6D5
25A-SS5Y5-10S4V-04D-C6
25A-SS5Y5-10S4V-04D-C6D
25A-SS5Y5-10S4V-04D-C6D5
25A-SS5Y5-10S4V-04D-C6D7
25A-SS5Y5-10S4V-04D-C8
25A-SS5Y5-10S4V-04D-C8D
25A-SS5Y5-10S4V-04D-C8D5
25A-SS5Y5-10S4V-04D-CMD5
25A-SS5Y5-10S4V-04DS-C6D
25A-SS5Y5-10S4V-04U-C4
25A-SS5Y5-10S4V-04U-C6
25A-SS5Y5-10S4V-04U-CM
25A-SS5Y5-10S4V-04US-C6D
25A-SS5Y5-10S4V-05B-C4
25A-SS5Y5-10S4V-05B-C6
25A-SS5Y5-10S4V-05B-C6D
25A-SS5Y5-10S4V-05B-C6D6
25A-SS5Y5-10S4V-05B-C6D7
25A-SS5Y5-10S4V-05B-C6D9
25A-SS5Y5-10S4V-05B-CMD6
25A-SS5Y5-10S4V-05D-C6D6
25A-SS5Y5-10S4V-05D-C8
25A-SS5Y5-10S4V-05D-C8D
25A-SS5Y5-10S4V-05D-CMD6
25A-SS5Y5-10S4V-05US-C6D
25A-SS5Y5-10S4V-06B-C6
25A-SS5Y5-10S4V-06B-C6D
25A-SS5Y5-10S4V-06B-C6D7
25A-SS5Y5-10S4V-06B-CM
25A-SS5Y5-10S4V-06B-CMD
25A-SS5Y5-10S4V-06B-CMD7
25A-SS5Y5-10S4V-06D-C6
25A-SS5Y5-10S4V-06D-C6D0
25A-SS5Y5-10S4V-06D-C6D7
25A-SS5Y5-10S4V-06D-C8
25A-SS5Y5-10S4V-06D-C8D
25A-SS5Y5-10S4V-06D-CMD7
25A-SS5Y5-10S4V-06US-C6
25A-SS5Y5-10S4V-06US-C6D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Mounting Method Port pipe connection port diameter Specifications P- and E-port entry position Number of Valves

-

1 Piece(s) 31 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 3 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 3 stations)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 3 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 3 stations)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 3 stations)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)2

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)2

-

1 Piece(s) 31 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)3

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 4 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)3

-

1 Piece(s) 31 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 4 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 4 stations)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inD side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)3

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)3

-

1 Piece(s) 31 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 5 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 5 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 7 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 5 stations)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 5 stations)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inD side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingStraight port, mixed sizesInternal Pilot SpecificationsU side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)4

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 6 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 7 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 9 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 6 stations)Straight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 16 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 6 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 6 stations)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)5

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 7 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 16 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingStraight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 16 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 16 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 7 stations)Straight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 16 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 7 stations)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedWith DIN rail mounting (with DIN rail for 7 stations)Straight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)6

-

1 Piece(s) 15 Day(s) 10 type side portedDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)6

Loading...

Basic Information

Type Base For Manifold Communication Protocol CC-Link Compatible Output Format NPN

Tech Support