(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port Solenoid Valve, EX260, Rechargeable Battery Compatible, 25A-SY5000, Manifold

5-Port Solenoid Valve, EX260, Rechargeable Battery Compatible, 25A-SY5000, Manifold

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Nickel electroplating and zinc plating with copper base are not used. (Electroless nickel plating is used. )
Uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
25A-SS5Y5-10S0-02B-C4
25A-SS5Y5-10S0-02D-C4
25A-SS5Y5-10S0-02D-C8
25A-SS5Y5-10S0-03B-C4
25A-SS5Y5-10S0-03D-C4
25A-SS5Y5-10S0-03D-C8
25A-SS5Y5-10S0-04B-C4
25A-SS5Y5-10S0-04B-C6
25A-SS5Y5-10S0-04B-C8
25A-SS5Y5-10S0-04D-C4
25A-SS5Y5-10S0-04D-CM
25A-SS5Y5-10S0-05B-C6
25A-SS5Y5-10S0-05B-C8
25A-SS5Y5-10S0-05D-C8
25A-SS5Y5-10S0-06B-C4
25A-SS5Y5-10S0-06B-C6
25A-SS5Y5-10S0-06B-CM
25A-SS5Y5-10S0-06D-C4
25A-SS5Y5-10S0-06D-C8
25A-SS5Y5-10S0-06D-CM
25A-SS5Y5-10S0-06U-C4
25A-SS5Y5-10S0-06U-C6
25A-SS5Y5-10S0-08B-C4
25A-SS5Y5-10S0-08B-C6
25A-SS5Y5-10S0-08B-CM
25A-SS5Y5-10S0-08D-C6
25A-SS5Y5-10S0-08D-C8
25A-SS5Y5-10S0-10B-C4
25A-SS5Y5-10S0-12B-C6
25A-SS5Y5-10S0-12BS-C6
25A-SS5Y5-10SDA-04B-C6
25A-SS5Y5-10SDA-06US-C6
25A-SS5Y5-10SDA-08BS-C6
25A-SS5Y5-10SDA-10BS-C6
25A-SS5Y5-10SDA-12B-C6
25A-SS5Y5-10SDA-14BS-C6
25A-SS5Y5-10SDA-16BS-C6
25A-SS5Y5-10SDAN-04B-C6
25A-SS5Y5-10SDAN-10D-C6
25A-SS5Y5-10SDAN-12B-C6
25A-SS5Y5-10SDB-08B-C6
25A-SS5Y5-10SDBN-04B-C6
25A-SS5Y5-10SDBN-04D-C6
25A-SS5Y5-10SDBN-05B-C6
25A-SS5Y5-10SDBN-05D-C6
25A-SS5Y5-10SDBN-06D-C6
25A-SS5Y5-10SDBN-07D-C6
25A-SS5Y5-10SDBN-08B-C6
25A-SS5Y5-10SDBN-08D-C6
25A-SS5Y5-10SDBN-10B-C6
25A-SS5Y5-10SDBN-10D-C6
25A-SS5Y5-10SEAN-02D-C6D
25A-SS5Y5-10SFAN-10D-C6
25A-SS5Y5-10SFAN-10D-C6D
25A-SS5Y5-10SFAN-10D-C6D0
25A-SS5Y5-10SNB-08U-C6
25A-SS5Y5-10SNB-08U-C8
25A-SS5Y5-10SQA-10B-CMD
25A-SS5Y5-10SQA-16B-C6D
25A-SS5Y5-10SQAN-02U-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Type Number of Inputs/Outputs Mounting Method Port pipe connection port diameter Specifications P- and E-port entry position Number of Valves Common specifications

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)2Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)3Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)3Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)3Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingStraight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)4Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)5Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)5Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)5Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingStraight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 24 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingStraight port, mixed sizesInternal Pilot SpecificationsD side (2 to 10 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)6Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)8Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)8Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingStraight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 24 stations)8Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)8Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)8Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø4 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)10Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)12Positive common

-

1 Piece(s) 15 Day(s) No SI unit10 type side ported-Direct mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 24 stations)12Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inU side (2 to 10 stations)6Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 24 stations)8Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 24 stations)10Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)12Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 24 stations)14Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inBoth sides (2 to 24 stations)16Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)10Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)12Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)8Positive common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)4Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)4Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)5Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)5Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)6Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)7Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)8Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)8Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)10Negative common

-

1 Piece(s) 15 Day(s) EtherCAT10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)10Negative common

-

1 Piece(s) 15 Day(s) EtherNet/IP (TM)10 type side ported32 outputsDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)2Negative common

-

1 Piece(s) 15 Day(s) PROFINET10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)10Negative common

-

1 Piece(s) 15 Day(s) PROFINET10 type side ported32 outputsDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)10Negative common

-

1 Piece(s) 15 Day(s) PROFINET10 type side ported32 outputsDIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsD side (2 to 10 stations)10Negative common

-

1 Piece(s) 15 Day(s) PROFIBUS DP10 type side ported16 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)8Positive common

-

1 Piece(s) 15 Day(s) PROFIBUS DP10 type side ported16 outputsDirect mountingø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)8Positive common

-

1 Piece(s) 15 Day(s) DeviceNet (TM)10 type side ported32 outputsDIN rail mounting (with DIN rail)Straight port, mixed sizesInternal Pilot SpecificationsBoth sides (2 to 24 stations)10Positive common

-

1 Piece(s) 15 Day(s) DeviceNet (TM)10 type side ported32 outputsDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsBoth sides (2 to 24 stations)16Positive common

-

1 Piece(s) 15 Day(s) DeviceNet (TM)10 type side ported32 outputsDirect mountingø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsU side (2 to 10 stations)2Negative common

Loading...

Basic Information

Type Base For Manifold

Tech Support