(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series

2-Color Display Digital Flow Switch, Display Integrated Type, Rechargeable Battery Compatible 25 A-PFM7 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
25A-PFM710-01-A-M-W
25A-PFM710-01-A-M-WR
25A-PFM710-01-B-M-W
25A-PFM710-01-C-M-W
25A-PFM710-01-C-MA-W
25A-PFM710-01-C-MA-WR
25A-PFM710-01-C-W
25A-PFM710-01-D-A-WR
25A-PFM710-01-D-M-W
25A-PFM710-01-D-MA-W
25A-PFM710-01-D-W
25A-PFM710-01-E-MA-W
25A-PFM710-01-F-MA-W
25A-PFM710-01-G-M-W
25A-PFM710-C6-A-M-W
25A-PFM710-C6-A-M-WR
25A-PFM710-C6-A-MN-W
25A-PFM710-C6-A-W
25A-PFM710-C6-C-M-W
25A-PFM710-C6-D-M-WR
25A-PFM710-C6-G-M-W
25A-PFM710-C6-G-MN-W
25A-PFM710-C6L-C-M-W
25A-PFM710-C6L-F-M-WT
25A-PFM711-02-A-M-W
25A-PFM711-02-A-M-WR
25A-PFM711-02-B-M-W
25A-PFM711-02-D-M-W
25A-PFM711-02-D-M-WR
25A-PFM711-02-D-W
25A-PFM711-02-E-M-WR
25A-PFM711-02-F-M-W
25A-PFM711-02L-A-M-WT
25A-PFM711-02L-F-M-WR
25A-PFM711-C6-A-M-WR
25A-PFM711-C6-A-M-WT
25A-PFM711-C6-B-WR
25A-PFM711-C6-C-M-WR
25A-PFM711-C6-C-MN-W
25A-PFM711-C6-D-M-W
25A-PFM711-C6-D-WR
25A-PFM711-C6-E-M-W
25A-PFM711-C6-E-M-WR
25A-PFM711-C6-E-M-WT
25A-PFM711-C6-F-M-WT
25A-PFM711-C6L-A-M-WT
25A-PFM711-C6L-A-WT
25A-PFM711-C6L-B-M-W
25A-PFM711-C6L-B-M-WR
25A-PFM711-C6L-D-M-WT
25A-PFM711-C8-A-M-WR
25A-PFM711-C8-A-M-WT
25A-PFM711-C8-A-MA-WR
25A-PFM711-C8-A-W
25A-PFM711-C8-C-M-WR
25A-PFM711-C8-C-WR
25A-PFM711-C8-D-M-W
25A-PFM711-C8-D-M-WT
25A-PFM711-C8-D-MA-W
25A-PFM711-C8-D-MA-WR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Connecting Tube Diameter Unit Specifications Bracket Piping Specification Rating Flow Range
(L/min)
Option Instruction Manual Calibration Certificate Output Specification Analog Current Output
(mA)
External input

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/8] 1/82--SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/8] 1/82--SI unit fixedYesStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50PNP Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/8] 1/82--SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificatePNP 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-SI unit fixedYesStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-With unit conversion functionNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/8] 1/82--With unit conversion functionYesStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/8] 1/82--SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/8] 1/82--SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/8] 1/82--With unit conversion functionNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 10~Less than 50PNP Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82[DC1-5V] 1-5V-SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificatePNP (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50PNP Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/8] 1/82--SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)With calibration certificatePNP (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/8] 1/81--SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + external inputNoneAvailable

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedYesStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneStraight0.2 to 10 (5)NoneNo Instruction ManualWithout calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6With unit conversion functionNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V6SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedYesStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--1-6SI unit fixedNoneStraight0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + external inputNoneAvailable

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--1-6SI unit fixedNoneStraight0.2 to 10 (5)NoneNo Instruction ManualWithout calibration certificateNPN (1 output) + external inputNoneAvailable

-

1 Piece(s) 15 Day(s) 10~Less than 50NPN Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V6SI unit fixedNoneBack0.2 to 10 (5)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 10~Less than 50PNP Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneBack0.2 to 10 (5)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/4] 1/42--With unit conversion functionNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Analog / PulseVoltageFemale Thread[Rc (R)] Rc[1/4] 1/42[DC1-5V] 1-5V-SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-Female Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedNoneBack2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Analog / PulseCurrentFemale Thread[Rc (R)] Rc[1/4] 1/42--SI unit fixedYesBack2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneStraight2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6With unit conversion functionYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V6SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V6SI unit fixedNoneStraight2 to 100 (50)NoneNo Instruction ManualWithout calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-6With unit conversion functionYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V6SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V6SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V6SI unit fixedNoneStraight2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneStraight2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificatePNP (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneBack2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6With unit conversion functionNoneBack2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneBack2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500PNP Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedYesBack2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificatePNP 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-6SI unit fixedNoneBack2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedNoneStraight2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)With calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)With unit conversion functionNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN 2 outputNoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V[8] 8(5/16inch)SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings--2[DC1-5V] 1-5V[8] 8(5/16inch)With unit conversion functionYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (1−5 V)NoneNone

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedNoneStraight2 to 100 (50)Panel-mount adapterInstruction manual (Japanese and English)Without calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedNoneStraight2 to 100 (50)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

-

1 Piece(s) 15 Day(s) 100~Less than 500NPN Open Collector / Analog / PulseCurrent[One-Touch Couplings] One-Touch Couplings--2-[8] 8(5/16inch)SI unit fixedYesStraight2 to 100 (50)NoneInstruction manual (Japanese and English)With calibration certificateNPN (1 output) + analog output (4 to 20 mA)4 to 20None

Loading...

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Display Integrated
Operating Humidity Range(%) 35::85 Power Supply Type DC Power Supply Voltage(V) 24±10%
Pipe Connection Direction 2-way Liquid contact parts material PBT Display Digital
Lamp Presence Acquired Standards CE Protection Structure IP40
Lead Wire Lead wire with connector (2 m) + rubber cover for connector (Silicone rubber)

Tech Support