(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Outstanding energy saving effect with triple inverter.
[Features]
・ Compact and space-saving
・ Outdoor installation splash-proof type
・ Quiet design
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America
・ The pressure of the circulating fluid can be regulated
・ Circulating fluid can be heated without a heater
・ Reduced pump maintenance labor-hours
・ Compact and lightweight
· Improved maintenance performance
・ Communication function
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cooling capacity | Piping thread type | Optional specifications | Power Supply Specification |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 15 Day(s) | 11.5 kW | Rc | With caster / adjuster foot | Three-phase 380 to 415 V AC (50/60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 11.5 kW | Rc | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 11.5 kW | G (Rc-G conversion fitting included) | None | Three-phase 380 to 415 V AC (50/60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 11.5 kW | G (Rc-G conversion fitting included) | With caster / adjuster foot, with water supply port | Three-phase 380 to 415 V AC (50/60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 11.5 kW | G (Rc-G conversion fitting included) | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 11.5 kW | NPT (Rc-NPT conversion fitting included) | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 15.7 kW | Rc | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 15.7 kW | NPT (Rc-NPT conversion fitting included) | With caster / adjuster foot | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 15.7 kW | NPT (Rc-NPT conversion fitting included) | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 20.6 kW | Rc | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 20.6 kW | G (Rc-G conversion fitting included) | None | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 20.6 kW | G (Rc-G conversion fitting included) | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 20.6 kW | NPT (Rc-NPT conversion fitting included) | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 24 kW | Rc | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 24 kW | G (Rc-G conversion fitting included) | None | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 24 kW | G (Rc-G conversion fitting included) | With caster / adjuster foot | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 24 kW | G (Rc-G conversion fitting included) | With caster / adjuster foot, with water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) | ||
- | 1 Piece(s) | 15 Day(s) | 24 kW | G (Rc-G conversion fitting included) | With water supply port | Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz) |
Loading...
Cooling method | Water-cooled refrigeration type |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy