(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Water-Cooled, 200 V Specification, HRS100/150 Series

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Water-Cooled, 200 V Specification, HRS100/150 Series

[Features]
・ Small size and space saving
・ Circulating fluid can be heated without a heater
· Improved maintenance performance
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HRS100-W-20-A
HRS100-W-20-AB
HRS100-W-20-AB1
HRS100-W-20-AB1K
HRS100-W-20-ABK
HRS100-W-20-AK
HRS100-W-20-B
HRS100-W-20-B1
HRS100-W-20-BK
HRS100-W-20-K
HRS100-WF-20
HRS100-WF-20-A
HRS100-WF-20-AB
HRS100-WN-20
HRS100-WN-20-ABK
HRS100-WN-20-AK
HRS100-WN-20-B
HRS150-W-20-A
HRS150-W-20-AB
HRS150-W-20-AB1
HRS150-W-20-AB1K
HRS150-W-20-ABK
HRS150-W-20-ABKW
HRS150-W-20-ABW
HRS150-W-20-AK
HRS150-W-20-AW
HRS150-W-20-B
HRS150-W-20-B1W
HRS150-W-20-BK
HRS150-W-20-K
HRS150-WF-20
HRS150-WF-20-A
HRS150-WF-20-AB
HRS150-WF-20-K
HRS150-WN-20
HRS150-WN-20-AB1K
HRS150-WN-20-ABK
HRS150-WN-20-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCooling capacity Piping thread type Optional specifications

-

1 Piece(s) 15 Day(s) 10 kWRcWith caster / adjuster foot

-

1 Piece(s) 15 Day(s) 10 kWRcWith caster / adjuster foot, with earth leakage circuit breaker

-

1 Piece(s) 15 Day(s) 10 kWRcWith caster / adjuster foot, with earth leakage circuit breaker / handle

-

1 Piece(s) 15 Day(s) 10 kWRcWith caster / adjuster foot, with earth leakage circuit breaker / handle, with water supply port

-

1 Piece(s) 15 Day(s) 10 kWRcWith caster / adjuster foot, with earth leakage circuit breaker, with water supply port

-

1 Piece(s) 15 Day(s) 10 kWRcWith caster / adjuster foot, with water supply port

-

1 Piece(s) 15 Day(s) 10 kWRcWith earth leakage circuit breaker

-

1 Piece(s) 15 Day(s) 10 kWRcWith earth leakage circuit breaker and handle

-

1 Piece(s) 15 Day(s) 10 kWRcWith earth leakage circuit breaker, with water supply port

-

1 Piece(s) 15 Day(s) 10 kWRcWith water supply port

-

1 Piece(s) 15 Day(s) 10 kWG (Rc-G conversion fitting included)None

-

1 Piece(s) 15 Day(s) 10 kWG (Rc-G conversion fitting included)With caster / adjuster foot

-

1 Piece(s) 15 Day(s) 10 kWG (Rc-G conversion fitting included)With caster / adjuster foot, with earth leakage circuit breaker

-

1 Piece(s) 15 Day(s) 10 kWNPT (Rc-NPT conversion fitting included)None

-

1 Piece(s) 15 Day(s) 10 kWNPT (Rc-NPT conversion fitting included)With caster / adjuster foot, with earth leakage circuit breaker, with water supply port

-

1 Piece(s) 15 Day(s) 10 kWNPT (Rc-NPT conversion fitting included)With caster / adjuster foot, with water supply port

-

1 Piece(s) 15 Day(s) 10 kWNPT (Rc-NPT conversion fitting included)With earth leakage circuit breaker

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, with earth leakage circuit breaker

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, with earth leakage circuit breaker / handle

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, with earth leakage circuit breaker / handle, with water supply port

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, with earth leakage circuit breaker, with water supply port

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, with earth leakage circuit breaker, with water supply port, fixed SI unit

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, with earth leakage circuit breaker, fixed SI unit

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, with water supply port

-

1 Piece(s) 15 Day(s) 15 kWRcWith caster / adjuster foot, fixed SI unit

-

1 Piece(s) 15 Day(s) 15 kWRcWith earth leakage circuit breaker

-

1 Piece(s) 15 Day(s) 15 kWRcWith earth leakage circuit breaker and handle, fixed SI unit

-

1 Piece(s) 15 Day(s) 15 kWRcWith earth leakage circuit breaker, with water supply port

-

1 Piece(s) 15 Day(s) 15 kWRcWith water supply port

-

1 Piece(s) 15 Day(s) 15 kWG (Rc-G conversion fitting included)None

-

1 Piece(s) 15 Day(s) 15 kWG (Rc-G conversion fitting included)With caster / adjuster foot

-

1 Piece(s) 15 Day(s) 15 kWG (Rc-G conversion fitting included)With caster / adjuster foot, with earth leakage circuit breaker

-

1 Piece(s) 15 Day(s) 15 kWG (Rc-G conversion fitting included)With water supply port

-

1 Piece(s) 15 Day(s) 15 kWNPT (Rc-NPT conversion fitting included)None

-

1 Piece(s) 15 Day(s) 15 kWNPT (Rc-NPT conversion fitting included)With caster / adjuster foot, with earth leakage circuit breaker / handle, with water supply port

-

1 Piece(s) 15 Day(s) 15 kWNPT (Rc-NPT conversion fitting included)With caster / adjuster foot, with earth leakage circuit breaker, with water supply port

-

1 Piece(s) 15 Day(s) 15 kWNPT (Rc-NPT conversion fitting included)With water supply port

Loading...

  1. 1

Basic Information

Cooling method Water-cooled refrigeration type Power Supply Specification Three-phase 200 V AC (50 Hz), Three-phase 200 to 230 V AC (60 Hz)

Tech Support