(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chemical Liquid Valve Non-Metallic Exterior, Manually Operated, Insert Bushing Type Fitting Integrated, Space Saving

Chemical Liquid Valve Non-Metallic Exterior, Manually Operated, Insert Bushing Type Fitting Integrated, Space Saving

[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible
・ Two types of handle operation methods can be selected 90 degree turn type / multi-turn type

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LVQH20S-S07-4
LVQH20S-V07-1
LVQH20S-V07-1-N
LVQH20S-V07R-1
LVQH30S-V11-1
LVQH30S-V11-1-N
LVQH30S-V11-4
LVQH30S-V11R-1
LVQH40S-S13R-4
LVQH40S-V13-1
LVQH60S-V25-1
LVQH60S-V25-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody class Fitting type Compatible sizes Option (2) Breathing Port Type Handle Operation Method

-

1 Piece(s) 15 Day(s) 2LQ2Fitting: 2StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) 15 Day(s) 2LQ1Fitting: 2StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) 15 Day(s) 2LQ1Fitting: 2For ammonium hydroxideScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) 15 Day(s) 2LQ1Fitting: 2StandardScrew-in / Rc1/890 degree turn type

-

1 Piece(s) 15 Day(s) 3LQ1Fitting: 3StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) 15 Day(s) 3LQ1Fitting: 3For ammonium hydroxideScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) 15 Day(s) 3LQ1Fitting: 3StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

8,540,880 IDR

1 Piece(s) 20 Day(s) 3LQ1Fitting: 3StandardScrew-in / Rc1/890 degree turn type

-

1 Piece(s) 15 Day(s) 4LQ2Fitting: 4StandardScrew-in / Rc1/8Multi-turn type (With indicator)

-

1 Piece(s) 15 Day(s) 4LQ1Fitting: 4StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) 15 Day(s) 6LQ1Fitting: 6StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) 15 Day(s) 6LQ1Fitting: 6StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

Loading...

  1. 1

Tech Support