(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sleeve, QSH Series

Part Number

Configured Part Number is shown.

 
Part Number
QSH-4
QSH-4-100
QSH-6
QSH-6-4
QSH-6-4-100
QSH-6-100
QSH-8
QSH-8-4
QSH-8-6
QSH-8-6-50
QSH-8-50
QSH-10
QSH-10-6
QSH-10-8
QSH-10-8-50
QSH-10-50
QSH-12
QSH-12-8
QSH-12-10
QSH-12-10-20
QSH-12-20
QSH-16
QSH-16-12
QSH-16-12-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal size
(mm)
Pack size Pneumatic connection 1 Pneumatic connection 2 Operating medium Manufacturer part # Weight
(g)

40,755 IDR

10 Piece(s) 25 Day(s) 2.510Push-in sleeve QS-4Push-in sleeve QS-4Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532510.5

28,529 IDR

100 Piece(s) 20 Day(s) 2.5100Push-in sleeve Ø 4 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307230.5

46,462 IDR

10 Piece(s) 25 Day(s) 410Push-in sleeve QS-6Push-in sleeve QS-6Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532520.5

53,255 IDR

10 Piece(s) 25 Day(s) 2.310Push-in sleeve QS-6Push-in sleeve QS-4Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532570.5

34,779 IDR

100 Piece(s) 20 Day(s) 2.3100Push-in sleeve Ø 6 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307180.5

31,518 IDR

100 Piece(s) 20 Day(s) 4100Push-in sleeve Ø 6 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307240.5

51,896 IDR

10 Piece(s) 25 Day(s) 610Push-in sleeve QS-8Push-in sleeve QS-8Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532531

67,655 IDR

10 Piece(s) 25 Day(s) 2.310Push-in sleeve QS-8Push-in sleeve QS-4Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1306250.9

58,961 IDR

10 Piece(s) 25 Day(s) 3.810Push-in sleeve QS-8Push-in sleeve QS-6Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532580.9

39,942 IDR

50 Piece(s) 20 Day(s) 3.850Push-in sleeve Ø 8 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307190.9

36,137 IDR

50 Piece(s) 20 Day(s) 650Push-in sleeve Ø 8 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307251

58,961 IDR

10 Piece(s) 25 Day(s) 7.510Push-in sleeve QS-10Push-in sleeve QS-10Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532541.5

72,275 IDR

10 Piece(s) 25 Day(s) 3.810Push-in sleeve QS-10Push-in sleeve QS-6Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1306261.4

64,667 IDR

10 Piece(s) 15 Day(s) 4.910Push-in sleeve QS-10Push-in sleeve QS-8Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532591.3

43,472 IDR

50 Piece(s) 20 Day(s) 4.950Push-in sleeve Ø 10 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307201.3

39,942 IDR

50 Piece(s) 20 Day(s) 7.550Push-in sleeve Ø 10 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307261.5

74,991 IDR

10 Piece(s) 20 Day(s) 910Push-in sleeve QS-12Push-in sleeve QS-12Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532553

93,197 IDR

10 Piece(s) 25 Day(s) 4.910Push-in sleeve QS-12Push-in sleeve QS-8Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1306272.1

71,189 IDR

10 Piece(s) 25 Day(s) 7.110Push-in sleeve QS-12Push-in sleeve QS-10Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532602.2

50,538 IDR

20 Piece(s) 20 Day(s) 7.120Push-in sleeve Ø 12 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307212.2

53,255 IDR

20 Piece(s) 20 Day(s) 920Push-in sleeve Ø 12 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307273

96,456 IDR

1 Piece(s) 20 Day(s) 111Push-in sleeve QS-16Push-in sleeve QS-16Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532564

72,818 IDR

1 Piece(s) 15 Day(s) 7.81Push-in sleeve QS-16Push-in sleeve QS-12Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1532614.2

48,909 IDR

20 Piece(s) 20 Day(s) 7.820Push-in sleeve Ø 16 mm-Compressed air as per ISO 8573-1:2010 [7:-:-] Water (liquid, ice-free)1307224.2

Loading...

  1. 1

Basic Information

Housing material PBT Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6
Min. Temperature-dependent operating pressure(bar) -0.95 Max. Temperature-dependent operating pressure(bar) 14 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support