(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multiple Distributor, QSLV3 Series

Multiple Distributor, QSLV3 Series

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QSLV3-1/2-12
QSLV3-1/4-6
QSLV3-1/4-8
QSLV3-1/4-10
QSLV3-1/8-4
QSLV3-1/8-6
QSLV3-1/8-8
QSLV3-3/8-8
QSLV3-3/8-10
QSLV3-3/8-12
QSLV3-G3/8-8
QSLV3-G3/8-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Operating medium Manufacturer part # Weight
(g)

545,872 IDR

1 Piece(s) 25 Day(s) 6.5External thread R1/2for pneumatic tubing outside diameter 12 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com153230180

339,370 IDR

1 Piece(s) 25 Day(s) 3.2External thread R1/4for pneumatic tubing outside diameter 6 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com15322341

393,983 IDR

1 Piece(s) 4 Day(s) 4.2External thread R1/4for pneumatic tubing outside diameter 8 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com15322559

447,783 IDR

1 Piece(s) 20 Day(s) 5.2External thread R1/4for pneumatic tubing outside diameter 10 mm-Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
15322799

327,686 IDR

1 Piece(s) 25 Day(s) 2.4External thread R1/8for pneumatic tubing outside diameter 4 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com15322133

330,403 IDR

1 Piece(s) 25 Day(s) 3.2External thread R1/8for pneumatic tubing outside diameter 6 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com15322235

387,462 IDR

1 Piece(s) 25 Day(s) 4.3External thread R1/8for pneumatic tubing outside diameter 8 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com15322456

393,983 IDR

1 Piece(s) 25 Day(s) 4.3External thread R3/8for pneumatic tubing outside diameter 8 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com15322666

460,554 IDR

1 Piece(s) 25 Day(s) 5.3External thread R3/8for pneumatic tubing outside diameter 10 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com153228102

495,061 IDR

1 Piece(s) 25 Day(s) 6.4External thread R3/8for pneumatic tubing outside diameter 12 mm-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com153229171

431,480 IDR

1 Piece(s) 25 Day(s) 4.3External thread G3/8for pneumatic tubing outside diameter 8 mm15.5Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com18623865

504,842 IDR

1 Piece(s) 25 Day(s) 5.3External thread G3/8for pneumatic tubing outside diameter 10 mm15.5Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com18624098

Loading...

  1. 1

Basic Information

Housing material PBT Size Standard Pack size 1
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 3 Releasing ring color Blue
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support