(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PAF5000

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PAF5000

New PFA is adopted for wetted parts material and realizes high corrosion resistance.
Dual structure with PPS/PFA, improved pressure resistance and heat cycle performance.
[Features]
・ 1 model can handle various liquids
· Lightweight and compact
・ Assembled in a clean room and double packed. In addition, the side covers and ports are molded parts to reduce dust generation

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PAF5410-N06
PAF5410-N06-N
PAF5410-P19N
PAF5410S-1S19N-N
PAF5413-N06
PAF5413S-1S1925
PAF5413S-1S2519
PAF5413S-3S19N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipActuation Type Connection port size (air side) Connection method (main fluid) Option Fitting size

-

1 Piece(s) 15 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadNone-

103,546,843 IDR

1 Piece(s) 20 Day(s) Automatic operationNPT1/4" female threadNPT3/4" female threadWith silencer-

-

1 Piece(s) 15 Day(s) Automatic operationRc1/4" female threadø3/4" tube outNone-

-

1 Piece(s) 15 Day(s) Automatic operationRc1/4" female threadWith LQ1 size nutWith silencerIN side (5) / OUT side (5)

-

1 Piece(s) 15 Day(s) Air operatedNPT1/4" female threadNPT3/4" female threadNone-

-

1 Piece(s) 15 Day(s) Air operatedRc1/4" female threadWith LQ1 size nutNoneIN side (5) / OUT side (6)

-

1 Piece(s) 15 Day(s) Air operatedRc1/4" female threadWith LQ1 size nutNoneIN side (6) / OUT side (5)

-

1 Piece(s) 15 Day(s) Air operatedRc1/4" female threadWith LQ3 size nutNoneIN side (5) / OUT side (5)

Loading...

  1. 1

Basic Information

Type Process pump

Tech Support