(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PAF3000

Process Pump Automatic Operation Type (Internal Switching) / Air Operated Type (External Switching), PAF3000

Achieves high corrosion resistance by adopting new PFA for wetted parts.
Dual structure with PPS/PFA, improved pressure resistance and heat cycle performance.
[Features]
・ 1 model can handle various liquids
· Lightweight/compact
· Assembled in a cleanroom and double packed. In addition, the side covers and ports are molded parts to reduce dust generation

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PAF3410-F03-B
PAF3410-F03-B-X68
PAF3410-F03-BN-X68
PAF3410-F03-X68
PAF3410-N03-B-X68
PAF3410-N03-BN-X68
PAF3410-N03-N-X68
PAF3410-N03-X68
PAF3410-P13-B-X68
PAF3410-P13-N-X68
PAF3410-P13-X68
PAF3410-P13F-BN
PAF3410-P13F-BN-X68
PAF3410S-1S13-B-X68
PAF3410S-1S13-N-X68
PAF3410S-1S13N-B
PAF3410S-1S19-X68
PAF3410S-1S19F-BN
PAF3410S-1S1319F-BN
PAF3410S-1S1913
PAF3410S-3S13-B
PAF3410S-3S13F-BN-X68
PAF3413-F03
PAF3413-F03-B
PAF3413S-1S13F
PAF3413S-1S13F-B
PAF3413S-3S13-B
PAF3413S-3S13N-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipActuation Type Connection port size (air side) Connection method (main fluid) Option Made to Order Specifications Fitting size

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female threadG3/8" female threadWith footNone-

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female threadG3/8" female threadWith footStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female threadG3/8" female threadWith foot and silencerStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female threadG3/8" female threadNoneStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeNPT1/4" female threadNPT3/8" female threadWith footStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeNPT1/4" female threadNPT3/8" female threadWith foot and silencerStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeNPT1/4" female threadNPT3/8" female threadWith silencerStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeNPT1/4" female threadNPT3/8" female threadNoneStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeRc1/4" female thread1/2 "tube outWith footStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeRc1/4" female thread1/2 "tube outWith silencerStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeRc1/4" female thread1/2 "tube outNoneStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female thread1/2 "tube outWith foot and silencerNone-

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female thread1/2 "tube outWith foot and silencerStainless steel parts used (Body fastening bolts, switching valves, etc.)-

-

1 Piece(s) 15 Day(s) Automatically operated typeRc1/4" female threadWith LQ1 nutWith footStainless steel parts used (Body fastening bolts, switching valves, etc.)IN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Automatically operated typeRc1/4" female threadWith LQ1 nutWith silencerStainless steel parts used (Body fastening bolts, switching valves, etc.)IN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Automatically operated typeNPT1/4" female threadWith LQ1 nutWith footNoneIN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Automatically operated typeRc1/4" female threadWith LQ1 nutNoneStainless steel parts used (Body fastening bolts, switching valves, etc.)IN side (5) / OUT side (5)

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female threadWith LQ1 nutWith foot and silencerNoneIN side (5) / OUT side (5)

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female threadWith LQ1 nutWith foot and silencerNoneIN side (4) / OUT side (5)

-

1 Piece(s) 15 Day(s) Automatically operated typeRc1/4" female threadWith LQ1 nutNoneNoneIN side (5) / OUT side (4)

44,272,447 IDR

1 Piece(s) 20 Day(s) Automatically operated typeRc1/4" female threadWith LQ3 nutWith footNoneIN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Automatically operated typeG1/4" female threadWith LQ3 nutWith foot and silencerStainless steel parts used (Body fastening bolts, switching valves, etc.)IN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Air operated typeG1/8" female threadG3/8" female threadNoneNone-

-

1 Piece(s) 15 Day(s) Air operated typeG1/8" female threadG3/8" female threadWith footNone-

-

1 Piece(s) 15 Day(s) Air operated typeG1/8" female threadWith LQ1 nutNoneNoneIN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Air operated typeG1/8" female threadWith LQ1 nutWith footNoneIN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Air operated typeRc1/8" female threadWith LQ3 nutWith footNoneIN side (4) / OUT side (4)

-

1 Piece(s) 15 Day(s) Air operated typeNPT1/8" female threadWith LQ3 nutWith footNoneIN side (4) / OUT side (4)

Loading...

  1. 1

Basic Information

Type Process pump

Tech Support