(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port Solenoid Valve, Pilot Type, VFS3000, Manifold, Control Unit

5-Port Solenoid Valve, Pilot Type, VFS3000, Manifold, Control Unit

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS3000 Series manifold with control unit.
[Features]
・ Control unit (filter, pressure reducing valve, pressure switch, air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments.
・ Piping processes are eliminated.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SS5Y7-60-05B-6
SS5Y7-60-06B-8
SS5Y7-60-07U
SS5Y7-60-12B-Q
VV5FR4-01FD-031-03
VV5FR4-01FU-061-04
VV5FS2-01-021-01-M5
VV5FS2-01-021-02-C5
VV5FS2-01-025-01
VV5FS2-01-026-01
VV5FS2-01-031-02-A5
VV5FS2-01-031-02-C5
VV5FS2-01-031-02-G
VV5FS2-01-041-02-E5
VV5FS2-01-041-M-C5
VV5FS2-01-091-01-MP5
VV5FS2-01-091-02-AP5
VV5FS2-01-091-M-A5
VV5FS2-01-104-01
VV5FS2-01-115-01
VV5FS2-01-121-01-G
VV5FS2-01-121-M
VV5FS2-01-135-02
VV5FS2-01T1-028-01
VV5FS2-01T1-041-02N-F
VV5FS2-01T1-047-02
VV5FS2-01T-134-01
VV5FS2-01T-151-01-G
VV5FS2-10-051-02-C5
VV5FS2-10-061-01-AP5
VV5FS2-10-067-02
VV5FS2-10-071-02-E5-Q
VV5FS2-10-071-02-MP5
VV5FS3-01T-021-02T-A5
VV5FS3-01T-031-02-A1
VV5FS3-01T-041-03T-AP5
VV5FS3-01T-041-M-AP1
VV5FS3-01T-041-M-AP5
VV5FS3-01T-051-03-A5
VV5FS3-01T-051-M-AP5
VV5FS3-01T-061-02-AP5-Q
VV5FS3-01T-061-03-AP5
VV5FS3-01T-061-03T-AP5
VV5FS3-01T-071-03-AP1
VV5FS3-01T-091-02-AP1
VV5FS3-01T-091-02-AP5
VV5FS3-01T-091-03T-AP5
VV5FS3-01T-101-03-AP5
VV5FS4-10-041-03-CD
VV5FS4-10-041-04-CD
VV5FS4-10-051-03-CU
VV5FS4-10-051-03N
VV5FS4-10-071-04N
VV5FS4-10-092-03
VV5FS4-10-102-03-E5
VV5FS5-01CD-071-04-CD
VV5FS5-01CD-072-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Rated voltage Thread standard CE compliant Piping model Control unit indicator symbol

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 51/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 71/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 81/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 71/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 31/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 81/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 81/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 31/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 91/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 91/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleBottom portedAP

-

1 Piece(s) 15 Day(s) 21/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 31/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 51/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 51/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 101/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 101/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 101/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 31/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 31/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 51/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 81/2(P, EA, EB)/1/4(A, B)DC24VGNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 81/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 21/2(P, EA, EB)/1/4(A, B)DC24VNPTFNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 31/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/3/8(A, B)DC24VNPTFNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 41/2 (P, EA, EB) / mixed (A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 41/2 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 51/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedA

14,703,120 IDR

1 Piece(s) 20 Day(s) 51/2 (P, EA, EB) / mixed (A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/1/4(A, B)DC24VRcCE-compliant productSide portedAP

15,441,750 IDR

1 Piece(s) 20 Day(s) 61/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/3/8(A, B)DC24VNPTFNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 71/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 91/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 91/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 91/2(P, EA, EB)/3/8(A, B)DC24VNPTFNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 101/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 21/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 21/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 21/2(P, EA, EB)/3/8(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 41/2(P, EA, EB)/1/4(A, B)DC24VRcNot compatibleBottom portedAP

-

1 Piece(s) 15 Day(s) 51/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleSide portedAP

-

1 Piece(s) 15 Day(s) 61/2(P, EA, EB)/3/8(A, B)DC24VRcNot compatibleBottom portedAP

-

1 Piece(s) 15 Day(s) 91/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 101/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedA

-

1 Piece(s) 15 Day(s) 101/2(P, EA, EB)/1/4(A, B)100 V AC 50/60 HzRcNot compatibleSide portedAP

Loading...

  1. 1

Basic Information

Type Base For Manifold Type Plug-in type: With terminal block Passage Specifications Common (P, EA, EB)

Tech Support