(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5-port solenoid valve, base mounted type, plug-in unit, VQ1000/2000 Series manifold, G kit (ribbon cable kit with terminal block).
[Features]
・ Terminal block for power supply equipped with a 20 pins ribbon cable connection for rationalized connection of valves
・ Solenoid valves and power supply can be connected by the same cable to a specific output unit that requires power supply from the output section to the internal circuit
・ Maximum number of stations 16
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Option | Lead wire length (m) | CE compliant | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø3.2" | None | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø3.2" | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø3.2" | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | CE-compliant product | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø3.2" | None | VQ1000 | N/A | Without cable | CE-compliant product | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | With back pressure check valve | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | With back pressure check valve | Without cable | CE-compliant product | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | With back pressure check valve | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | With back pressure check valve | Without cable | CE-compliant product | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | With back pressure check valve / with name plate | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | With name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø4 | None | VQ1000 | N/A | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø4 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | 5 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | With back pressure check valve | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | With DIN rail bracket (No DIN rail) | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | With back pressure check valve | Without cable | CE-compliant product | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | With back pressure check valve | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | With back pressure check valve | Without cable | CE-compliant product | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | With DIN rail bracket (No DIN rail) | 2 | With quick-connect fitting for ø6 | None | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | With DIN rail mounting (with DIN rail for 8 stations) | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | CE-compliant product | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | N/A | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | With name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | CE-compliant product | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | With name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | With name plate | 1.5 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | N/A | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | With DIN rail bracket (No DIN rail) | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | With DIN rail bracket (No DIN rail) | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | With back pressure check valve / with name plate | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | N/A | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | N/A | 5 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | None | VQ1000 | N/A | 5 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | With DIN rail mounting (with DIN rail for 12 stations) | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | N/A | 5 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | With quick-connect fitting for ø6 | Built-in silencer, direct exhaust | VQ1000 | N/A | 5 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | Mixed sizes and with port plug | None | VQ1000 | N/A | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting (With DIN rail for 22 stations) | 2 | Mixed sizes and with port plug | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | DIN rail mounting | 2 | Mixed sizes and with port plug | Built-in silencer, direct exhaust | VQ1000 | With name plate | Without cable | Not compatible | Special wiring specifications (Except double wiring) | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | Mixed sizes and with port plug | None | VQ1000 | N/A | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | Mixed sizes and with port plug | None | VQ1000 | With name plate | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 2 | Mixed sizes and with port plug | Built-in silencer, direct exhaust | VQ1000 | With name plate | 3 | Not compatible | None | ||
- | 1 Piece(s) | 15 Day(s) | Direct mounting | 3 | With quick-connect fitting for ø4 | None | VQ1000 | N/A | Without cable | Not compatible | None |
Loading...
Type | Base For Manifold | Type | Plug-in unit | Connector output direction | Top entry |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy