(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Fasteners With Key C-1085

Snap Fasteners With Key C-1085

C-185
Mass: C-185: 36g/C-85: 45g
Material: Cold rolled stainless steel plate (SUS34)
Finish: Gloss barrel polishing

PDF

Part Number

Configured Part Number is shown.

C-1085

 
Part Number
C-1085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

93,441 IDR

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate (SUS304) Surface Finish Gloss barrel polishing L(mm) 40
Mass(g) 36

Please check the type/dimensions/specifications of the part C-1085 in the Snap Fasteners With Key C-1085 series.

Tech Support