(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port Solenoid Valve, Plug-in Type, Clean, 10-SQ1000, Manifold

5-Port Solenoid Valve, Plug-in Type, Clean, 10-SQ1000, Manifold

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
10-SS5Q13-01FD0-D
10-SS5Q13-01FD3-D
10-SS5Q13-01JD0-D
10-SS5Q13-01PDC-D
10-SS5Q13-01SD0-D
10-SS5Q13-01SDQ-D
10-SS5Q13-02FD2-D
10-SS5Q13-02FD3-D
10-SS5Q13-02FD3-DN
10-SS5Q13-02JD0-D
10-SS5Q13-02JD0-DK
10-SS5Q13-02PD1-DN
10-SS5Q13-02PDC-D
10-SS5Q13-02SDQ-D
10-SS5Q13-02SDQ-DN
10-SS5Q13-02SDV-D
10-SS5Q13-02SDV-DN
10-SS5Q13-03FD0-D
10-SS5Q13-03FD0-DR
10-SS5Q13-03FD3-DBN
10-SS5Q13-03FD3-DN
10-SS5Q13-03SDQ-DN
10-SS5Q13-03SDV-D
10-SS5Q13-03SDV-DB
10-SS5Q13-03SDV-DBN
10-SS5Q13-03SDV-DN
10-SS5Q13-04FD0-D
10-SS5Q13-04FD1-D
10-SS5Q13-04FD1-DB
10-SS5Q13-04FD1-DK
10-SS5Q13-04FD2-D
10-SS5Q13-04FD2-DK
10-SS5Q13-04FD3-D
10-SS5Q13-04FD3-DK
10-SS5Q13-04FD3-DN
10-SS5Q13-04FD3-EN
10-SS5Q13-04JD0-D
10-SS5Q13-04PD0-D
10-SS5Q13-04SDQ-D
10-SS5Q13-04SDQ-DB
10-SS5Q13-04SDQ-DN
10-SS5Q13-04SDV-D
10-SS5Q13-04SDV-DB
10-SS5Q13-04SDV-DBN
10-SS5Q13-04SDV-DN
10-SS5Q13-04SDV-E
10-SS5Q13-04SDV-EN
10-SS5Q13-05FD2-D
10-SS5Q13-05FD2-DN
10-SS5Q13-05JD0-D
10-SS5Q13-05JD0-DN
10-SS5Q13-05PD0-D
10-SS5Q13-05PD0-DN
10-SS5Q13-05PD1-E
10-SS5Q13-05PD2-DN
10-SS5Q13-05SDQ-D
10-SS5Q13-05SDQ-DB
10-SS5Q13-05SDV-D
10-SS5Q13-05SDV-DB
10-SS5Q13-05SDV-DN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Connector Mounting Method Number of Stations Specifications Option Type of wiring Lead wire length
(m)

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type1-N/A-None

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type1-N/A-5

-

1 Piece(s) 15 Day(s) Compatible with PC wiring system-DIN rail mounting type1-N/ARibbon cable (20P)-

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type1-N/ARibbon cable (20P) kitNone

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type1-N/A--

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type1-N/A--

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type2-N/A-3

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type2-N/A-5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type2-With name plate (Side ported only)-5

-

1 Piece(s) 15 Day(s) Compatible with PC wiring system-DIN rail mounting type2-N/ARibbon cable (20P)-

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type2-N/ASpecial wiring specifications (Except double wiring)-

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type2-With name plate (Side ported only)Ribbon cable (26P) kit1.5

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type2-N/ARibbon cable (20P) kitNone

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type2-N/A--

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type2-With name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type2-N/A--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type2-With name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type3-N/A-None

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type3External Pilot SpecificationsN/A-None

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type3-With back pressure check valve / with name plate (Side ported only)-5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type3-With name plate (Side ported only)-5

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type3-With name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type3-N/A--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type3-With back pressure check valve--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type3-With back pressure check valve / with name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type3-With name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-N/A-None

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-N/A-1.5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-With back pressure check valve-1.5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-N/ASpecial wiring specifications (Except double wiring)1.5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-N/A-3

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-N/ASpecial wiring specifications (Except double wiring)3

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-N/A-5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-N/ASpecial wiring specifications (Except double wiring)5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type4-With name plate (Side ported only)-5

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDirect mounting type4-With name plate (Side ported only)-5

-

1 Piece(s) 15 Day(s) Compatible with PC wiring system-DIN rail mounting type4-N/ARibbon cable (20P)-

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type4-N/ARibbon cable (26P) kitNone

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type4-N/A--

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type4-With back pressure check valve--

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type4-With name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type4-N/A--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type4-With back pressure check valve--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type4-With back pressure check valve / with name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type4-With name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-Direct mounting type4-N/A--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-Direct mounting type4-With name plate (Side ported only)--

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type5-N/A-3

-

1 Piece(s) 15 Day(s) N/AD-sub connector (25P) kitDIN rail mounting type5-With name plate (Side ported only)-3

-

1 Piece(s) 15 Day(s) Compatible with PC wiring system-DIN rail mounting type5-N/ARibbon cable (20P)-

-

1 Piece(s) 15 Day(s) Compatible with PC wiring system-DIN rail mounting type5-With name plate (Side ported only)Ribbon cable (20P)-

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type5-N/ARibbon cable (26P) kitNone

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type5-With name plate (Side ported only)Ribbon cable (26P) kitNone

-

1 Piece(s) 15 Day(s) N/A-Direct mounting type5-N/ARibbon cable (26P) kit1.5

-

1 Piece(s) 15 Day(s) N/A-DIN rail mounting type5-With name plate (Side ported only)Ribbon cable (26P) kit3

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type5-N/A--

-

1 Piece(s) 15 Day(s) DeviceNet Compatible-DIN rail mounting type5-With back pressure check valve--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type5-N/A--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type5-With back pressure check valve--

-

1 Piece(s) 15 Day(s) CC-Link Compatible-DIN rail mounting type5-With name plate (Side ported only)--

Loading...

Basic Information

Type Base For Manifold Port pipe connection port diameter 1 (P), 3 (R) port: quick-connect fitting for ø8 Compatible Models 5-port solenoid valve, plug-in type, 10-SQ1000 Series
Connector output direction D side CE compliant Not compatible

Tech Support