(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Brass Ball Chain, 4.9 mm × 5 m

TRUSCO, Brass Ball Chain, 4.9 mm × 5 m

[Features]
・ Since the chain itself has an untwisting function, it will not twist.
[Applications]
・ For water faucets, hanging plates, etc.
[Product Specifications]
・ Overall length (m): 5
・ Ball diameter (mm): 4.9
・ Working load (kN): 0.16
・ JAN Code: 4989999434514
・ Trusco Code: 828-7486
・ Weight: 225 g
[Material/Finish]
・ Brass (C2720)
・ Surface Treatment: Chrome

PDF

Part Number

Configured Part Number is shown.

TBCB-4905A

 
Part Number
TBCB-4905A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

367,692 IDR

1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TBCB-4905A in the TRUSCO, Brass Ball Chain, 4.9 mm × 5 m series.

Tech Support