(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Brass Ball Chain, 4.9 mm × 15 m

TRUSCO, Brass Ball Chain, 4.9 mm × 15 m

[Features]
・ Since the chain itself has an untwisting function, it will not twist.
[Applications]
・ For water faucets, hanging plates, etc.
[Product Specifications]
・ Overall length (m): 15
・ Ball diameter (mm): 4.9
・ Working load (kN): 0.16
・ JAN Code: 4989999434538
・ Trusco Code: 828-7645
・ Weight: 675 g
[Material/Finish]
・ Brass (C2720)
・ Surface Treatment: Chrome

PDF

Part Number

Configured Part Number is shown.

TBCB-4915A

 
Part Number
TBCB-4915A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,096,923 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Tech Support