(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[in-stock item] Panel Type Cylinder MPG Series

[in-stock item] Panel Type Cylinder MPG Series

Compact structure, small external appearance, light weight, space saving.
High accuracy piston rod guide, with no lubricant addition required.
Excellent buffer performance of cylinder because of the advanced rubber encapsulation technology adopted in head cover.
You can select from various installation methods and accessories.
You can select a magnet type with a location detection function.
Sensor switch installation is convenient by using the groove for mounting sensor switch on cylinder.
Can choose from multiple cylinder inner diameters.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MPG-6X5-N
MPG-6X5-S-N
MPG-6X10-S-N
MPG-6X15-N
MPG-6X15-S-N
MPG-6X20-N
MPG-6X20-S-N
MPG-6X25-N
MPG-6X25-S-N
MPG-8X5-N
MPG-8X5-S-N
MPG-8X20-N
MPG-8X20-S-N
MPG-8X25-N
MPG-8X25-S-N
MPG-8X30-N
MPG-8X30-S-N
MPG-8X35-N
MPG-8X35-S-N
MPG-8X40-N
MPG-8X40-S-N
MPG-10X5-N
MPG-10X5-S-N
MPG-10X20-N
MPG-10X20-S-N
MPG-10X25-N
MPG-10X25-S-N
MPG-10X30-N
MPG-10X30-S-N
MPG-10X35-N
MPG-10X35-S-N
MPG-10X40-N
MPG-10X40-S-N
MPG-12X5-N
MPG-12X5-S-N
MPG-12X20-N
MPG-12X20-S-N
MPG-12X25-N
MPG-12X25-S-N
MPG-12X30-N
MPG-12X30-S-N
MPG-12X35-N
MPG-12X35-S-N
MPG-12X40-N
MPG-12X40-S-N
MPG-16X5-N
MPG-16X5-S-N
MPG-16X20-N
MPG-16X20-S-N
MPG-16X25-N
MPG-16X25-S-N
MPG-16X30-N
MPG-16X30-S-N
MPG-16X35-N
MPG-16X35-S-N
MPG-16X40-N
MPG-16X40-S-N
MPGH6X5N
MPGH6X5SN
MPGH6X10N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Magnet Pneumatic Fitting Diameter

201,477 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped65NAM3 × 0.5

230,211 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped65AvailableM3 × 0.5

235,620 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped610AvailableM3 × 0.5

212,633 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped615NAM3 × 0.5

241,536 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped615AvailableM3 × 0.5

219,225 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped620NAM3 × 0.5

247,620 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped620AvailableM3 × 0.5

224,634 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped625NAM3 × 0.5

253,536 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped625AvailableM3 × 0.5

210,267 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped85NAM3 × 0.5

244,747 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped85AvailableM3 × 0.5

227,169 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped820NAM3 × 0.5

230,211 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped820AvailableM3 × 0.5

233,591 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped825NAM3 × 0.5

267,566 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped825AvailableM3 × 0.5

239,169 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped830NAM3 × 0.5

273,481 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped830AvailableM3 × 0.5

244,747 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped835NAM3 × 0.5

279,060 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped835AvailableM3 × 0.5

250,156 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped840NAM3 × 0.5

284,637 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped840AvailableM3 × 0.5

219,225 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped105NAM3 × 0.5

259,114 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped105AvailableM3 × 0.5

235,620 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1020NAM3 × 0.5

275,679 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1020AvailableM3 × 0.5

241,536 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1025NAM3 × 0.5

281,595 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1025AvailableM3 × 0.5

247,620 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1030NAM3 × 0.5

287,679 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1030AvailableM3 × 0.5

253,536 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1035NAM3 × 0.5

293,595 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1035AvailableM3 × 0.5

259,114 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1040NAM3 × 0.5

299,004 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1040AvailableM3 × 0.5

235,620 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped125NAM5 × 0.8

279,060 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped125AvailableM5 × 0.8

253,536 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1220NAM5 × 0.8

296,638 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1220AvailableM5 × 0.8

259,114 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1225NAM5 × 0.8

302,046 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1225AvailableM5 × 0.8

264,692 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1230NAM5 × 0.8

307,624 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1230AvailableM5 × 0.8

270,101 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1235NAM5 × 0.8

313,371 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1235AvailableM5 × 0.8

276,693 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1240NAM5 × 0.8

319,625 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1240AvailableM5 × 0.8

259,114 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped165NAM5 × 0.8

307,624 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped165AvailableM5 × 0.8

276,693 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1620NAM5 × 0.8

325,372 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1620AvailableM5 × 0.8

282,101 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1625NAM5 × 0.8

330,951 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1625AvailableM5 × 0.8

287,679 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1630NAM5 × 0.8

336,528 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1630AvailableM5 × 0.8

293,427 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1635NAM5 × 0.8

342,105 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1635AvailableM5 × 0.8

299,004 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1640NAM5 × 0.8

347,682 IDR

1 Piece(s) 11 Day(s) or more [Others] Panel-Shaped1640AvailableM5 × 0.8

261,939 IDR

1 Piece(s) 11 Day(s) or more [Guided] 0000365NAM3 × 0.5

284,384 IDR

1 Piece(s) 11 Day(s) or more [Guided] 0000365AvailableM3 × 0.5

266,324 IDR

1 Piece(s) 11 Day(s) or more [Guided] 00003610NAM3 × 0.5

Loading...

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Additional Function Standard
Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::80 End Locking No
Valves No Operating Pressure(MPa) 0.1::0.7 Mount support type No mounting bracket / Basic type
Type of thread at rod end No screw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)