(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

THERMALLOY Pillow Bearing For Units (UD204T1)

THERMALLOY Pillow Bearing For Units UD204T1

[Features]
· Can be used without a lubricant supply
· Can be used in water, seawater, vapor and water splashes
· Applicable in a wide temperature range
· Durable against intrusion of dust, sand, etc.
· Able to move at extremely low speed compared with the solid lubricant embedded type and particularly superior with respect to minute motion
· Capable of withstanding higher loads and supporting radial and thrust loads
· Superior fretting resistance to that of embedded solid lubricant and ball bearing types

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UD204T1

 
Part Number
UD204T1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)

3,289,982 IDR

1 Piece(s) 38 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Unit, Type Ball Bearing for units Bearing Unit, Type Others Unit Body Material Stainless Steel
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)