(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stacking Type Suspended Airtight Container With PTFE Packing [CTB-STA-PTFE]

Stacking Type Suspended Airtight Container With PTFE Packing [CTB-STA-PTFE]

Click this image to zoom it.

Move the mouse over the image to zoom

Ideal for stacking and transporting. Container resistant to solvents.

· Stainless steel container with excellent chemical resistance that can store solvents that degrade rubber packing.
· PTFE packing is easy to clean as it doesn't become dirty easily and any dirt can easily be washed off.
· The bottom does not interfere with the clip or lid, allowing for stacking and saving space when storing or transporting.
· Has an airtight seal that prevents contents from spattering and includes a hanging handle that makes it easy to carry the container.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CTB-STA-PTFE-24
CTB-STA-PTFE-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D1
(mm)
I.D. D2
(mm)
Container Height
(mm)
JAN code

5,280,167 IDR

1 Piece(s) 13 Day(s) or more 10102402102624589691010834

6,779,433 IDR

1 Piece(s) 13 Day(s) or more 10203002703224589691010841

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Gasket material PTFE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)