(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shim for Base (4 Holes) FY Series

Shim for Base (4 Holes) FY Series

Compatible with your preferred size. 1 plate or more can be made.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FYF-56-21-5-4-3.5-48-14-0.5
FYF-56-21-5-4-3.5-48-14-1
FYS-12-12-3.4-3-3-6-6-0.1
FYS-13.4-13.4-3.4-3.7-3.7-6-6-0.1
FYS-13.4-13.4-3.4-3.7-3.7-6-6-0.2
FYS-115-90-12-20-20-75-50-0.2
FYS-115-90-12-20-20-75-50-0.3
FYS-115-90-12-20-20-75-50-0.5
FYS-115-90-12-20-20-75-50-1.0
FYS-140-115-12-20-32.5-100-50-0.2
FYS-140-115-12-20-32.5-100-50-0.3
FYS-140-115-12-20-32.5-100-50-0.5
FYS-140-115-12-20-32.5-100-50-1.0
FYS-140-140-12-20-20-100-100-0.2
FYS-140-140-12-20-20-100-100-0.3
FYS-140-140-12-20-20-100-100-0.5
FYS-190-115-12-20-32.5-150-50-0.2
FYS-190-115-12-20-32.5-150-50-0.3
FYS-190-115-12-20-32.5-150-50-0.5
FYS-190-115-12-20-32.5-150-50-1.0
FYS-190-140-12-20-20-150-100-0.2
FYS-190-140-12-20-20-150-100-0.3
FYS-190-140-12-20-20-150-100-0.5
FYS-190-140-12-20-20-150-100-1.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Plate Thickness T
(mm)
Width
(mm)
Height H
(mm)
Hole Size D
(φ)
Hole Position X
(mm)
Hole Depth Y
(mm)
Hole Pitch P
(mm)

265,833 IDR

1 Piece(s) 16 Day(s) or more 10Iron0.25621543.548

319,000 IDR

1 Piece(s) 16 Day(s) or more 10Iron15621543.548

265,833 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.112123.4336

231,167 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.113.413.43.43.73.76

231,167 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.213.413.43.43.73.76

337,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.21159012202075

337,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.31159012202075

337,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.51159012202075

392,333 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel11159012202075

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.2140115122032.5100

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.3140115122032.5100

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.5140115122032.5100

523,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel1140115122032.5100

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.2140140122020100

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.3140140122020100

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.5140140122020100

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.2190115122032.5150

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.3190115122032.5150

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.5190115122032.5150

523,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel1190115122032.5150

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.2190140122020150

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.3190140122020150

434,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.5190140122020150

445,129 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel1190140122020150

Loading...

  1. 1

Basic Information

Sales Unit Sheets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)