(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shim Ring for Flange【1-10 Pieces Per Package】

Shim Ring for Flange

Compatible with your preferred size. 1 plate or more can be made.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FFB-81-107-95-7-3-0.1
FFF-12.2-40-32-5.5-4-0.2
FFS-65-125-100-13-2-1.0
FFS-100-128-113-9-4-0.1
FFS-100-128-113-9-4-0.2
FFS-100-128-113-9-4-0.5
FFS-125-158-140-11-4-0.05
FFS-125-158-140-11-4-0.1
FFS-125-158-140-11-4-0.2
FFS-125-158-140-11-4-0.5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Plate Thickness T
(mm)
I.D. d
(φ)
Outer Diameter D
(φ)

166,523 IDR

1 Piece(s) 14 Day(s) or more 10Brass0.181107

239,333 IDR

1 Piece(s) 15 Day(s) or more 10Iron0.212.240

286,667 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel165125

260,500 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.1100128

260,500 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.2100128

260,500 IDR

1 Piece(s) 15 Day(s) or more 10Stainless Steel0.5100128

286,667 IDR

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10Stainless Steel0.05125158

286,667 IDR

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10Stainless Steel0.1125158

286,667 IDR

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10Stainless Steel0.2125158

286,667 IDR

10 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10Stainless Steel0.5125158

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)