(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of pins | Height (mm) |
---|---|---|---|---|---|---|---|
6,531 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 2 | ||
11,908 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 4 | 2 | ||
15,308 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 6 | 2 | ||
16,715 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 8 | 2 | ||
18,122 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 10 | 2 | ||
19,530 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 12 | 2 | ||
20,702 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 14 | 2 | ||
22,344 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 16 | 2 | ||
23,517 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 18 | 2 | ||
25,158 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 20 | 2 | ||
26,391 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 22 | 2 | ||
28,303 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 24 | 2 | ||
32,128 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 26 | 2 | ||
34,040 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 28 | 2 | ||
35,953 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 30 | 2 | ||
37,865 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 32 | 2 | ||
37,865 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 34 | 2 | ||
41,690 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 36 | 2 | ||
45,514 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 38 | 2 | ||
47,427 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 40 | 2 | ||
49,340 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 42 | 2 | ||
51,252 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 44 | 2 | ||
53,165 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 46 | 2 | ||
55,077 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 48 | 2 | ||
56,989 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 50 | 2 | ||
56,989 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 52 | 2 | ||
62,726 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 54 | 2 | ||
64,638 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 56 | 2 | ||
66,551 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 58 | 2 | ||
70,375 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 60 | 2 | ||
72,288 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 62 | 2 | ||
74,200 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 64 | 2 | ||
76,112 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 66 | 2 | ||
76,112 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 68 | 2 | ||
79,938 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 70 | 2 | ||
83,763 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 72 | 2 | ||
85,675 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 74 | 2 | ||
87,587 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 76 | 2 | ||
89,500 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 78 | 2 | ||
91,412 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 80 | 2 | ||
9,603 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 4 | ||
15,542 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 4 | 4 | ||
17,654 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 6 | 4 | ||
19,764 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 8 | 4 | ||
13,004 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 10 | 4 | ||
23,986 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 12 | 4 | ||
26,097 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 14 | 4 | ||
28,208 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 16 | 4 | ||
30,085 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 18 | 4 | ||
32,429 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 20 | 4 | ||
37,865 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 22 | 4 | ||
43,602 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 24 | 4 | ||
47,427 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 26 | 4 | ||
49,340 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 28 | 4 | ||
53,165 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 30 | 4 | ||
56,989 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 32 | 4 | ||
56,989 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 34 | 4 | ||
64,638 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 36 | 4 | ||
66,551 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 38 | 4 | ||
70,375 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 40 | 4 |
Loading...
Pin arrangement | 2 | Fitting direction | Straight | Sales unit | Single item |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy