(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PCB Vertical Mounting Terminal (Fixed L-Type) / MLW Pin (Square Pin), 2.00 mm Pitch, Right Angle (2 Rows)

PCB Vertical Mounting Terminal (Fixed L-Type) / MLW Pin (Square Pin), 2.00 mm Pitch, Right Angle (2 Rows)

Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLW-2002-01
MLW-2002-02
MLW-2002-03
MLW-2002-04
MLW-2002-05
MLW-2002-06
MLW-2002-07
MLW-2002-08
MLW-2002-09
MLW-2002-10
MLW-2002-11
MLW-2002-12
MLW-2002-13
MLW-2002-14
MLW-2002-15
MLW-2002-16
MLW-2002-17
MLW-2002-18
MLW-2002-19
MLW-2002-20
MLW-2002-21
MLW-2002-22
MLW-2002-23
MLW-2002-24
MLW-2002-25
MLW-2002-26
MLW-2002-27
MLW-2002-28
MLW-2002-29
MLW-2002-30
MLW-2002-31
MLW-2002-32
MLW-2002-33
MLW-2002-34
MLW-2002-35
MLW-2002-36
MLW-2002-37
MLW-2002-38
MLW-2002-39
MLW-2002-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of pins

7,299 IDR

50 Piece(s) 22 Day(s) or more 102

14,981 IDR

50 Piece(s) 22 Day(s) or more 104

16,949 IDR

50 Piece(s) 22 Day(s) or more 106

18,825 IDR

50 Piece(s) 26 Day(s) or more 108

20,702 IDR

50 Piece(s) 22 Day(s) or more 1010

22,813 IDR

50 Piece(s) 22 Day(s) or more 1012

24,690 IDR

50 Piece(s) 22 Day(s) or more 1014

26,566 IDR

50 Piece(s) 22 Day(s) or more 1016

28,677 IDR

50 Piece(s) 22 Day(s) or more 1018

30,788 IDR

50 Piece(s) 22 Day(s) or more 1020

35,953 IDR

50 Piece(s) 26 Day(s) or more 1022

37,865 IDR

50 Piece(s) 22 Day(s) or more 1024

43,602 IDR

50 Piece(s) 22 Day(s) or more 1026

47,427 IDR

50 Piece(s) 26 Day(s) or more 1028

49,340 IDR

50 Piece(s) 22 Day(s) or more 1030

53,165 IDR

50 Piece(s) 22 Day(s) or more 1032

55,077 IDR

50 Piece(s) 22 Day(s) or more 1034

56,989 IDR

50 Piece(s) 22 Day(s) or more 1036

62,726 IDR

50 Piece(s) 22 Day(s) or more 1038

66,551 IDR

50 Piece(s) 22 Day(s) or more 1040

70,375 IDR

50 Piece(s) 22 Day(s) or more 1042

72,288 IDR

50 Piece(s) 22 Day(s) or more 1044

76,112 IDR

50 Piece(s) 22 Day(s) or more 1046

76,112 IDR

50 Piece(s) 22 Day(s) or more 1048

81,850 IDR

50 Piece(s) 22 Day(s) or more 1050

85,675 IDR

50 Piece(s) 22 Day(s) or more 1052

89,500 IDR

50 Piece(s) 22 Day(s) or more 1054

91,412 IDR

50 Piece(s) 26 Day(s) or more 1056

95,236 IDR

50 Piece(s) 26 Day(s) or more 1058

95,236 IDR

50 Piece(s) 22 Day(s) or more 1060

100,973 IDR

50 Piece(s) 22 Day(s) or more 1062

104,798 IDR

50 Piece(s) 22 Day(s) or more 1064

108,624 IDR

50 Piece(s) 26 Day(s) or more 1066

110,536 IDR

50 Piece(s) 22 Day(s) or more 1068

114,361 IDR

50 Piece(s) 22 Day(s) or more 1070

114,361 IDR

50 Piece(s) 22 Day(s) or more 1072

120,098 IDR

50 Piece(s) 26 Day(s) or more 1074

123,922 IDR

50 Piece(s) 22 Day(s) or more 1076

127,747 IDR

50 Piece(s) 22 Day(s) or more 1078

129,659 IDR

50 Piece(s) 22 Day(s) or more 1080

Loading...

  1. 1

Basic Information

Pin arrangement 2 Fitting direction Right angle Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)