(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Pin Header / FSS-20 Socket (Square Pin), 2.00 mm Pitch, Straight (1 Row / 2 Rows)

Nylon Pin Header / FSS-20 Socket (Square Pin), 2.00 mm Pitch, Straight (1 Row / 2 Rows)

Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSS-21043-02
FSS-21043-03
FSS-21043-04
FSS-21043-05
FSS-21043-06
FSS-21043-07
FSS-21043-08
FSS-21043-09
FSS-21043-10
FSS-21043-11
FSS-21043-12
FSS-21043-13
FSS-21043-14
FSS-21043-15
FSS-21043-16
FSS-21043-17
FSS-21043-18
FSS-21043-19
FSS-21043-20
FSS-22043-02
FSS-22043-03
FSS-22043-04
FSS-22043-05
FSS-22043-06
FSS-22043-07
FSS-22043-08
FSS-22043-09
FSS-22043-10
FSS-22043-11
FSS-22043-12
FSS-22043-13
FSS-22043-14
FSS-22043-15
FSS-22043-16
FSS-22043-17
FSS-22043-18
FSS-22043-19
FSS-22043-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPin arrangement Number of pins

10,136 IDR

50 Piece(s) 22 Day(s) or more 1012

7,267 IDR

50 Piece(s) 22 Day(s) or more 1013

9,370 IDR

50 Piece(s) 22 Day(s) or more 1014

10,136 IDR

50 Piece(s) 22 Day(s) or more 1015

11,667 IDR

50 Piece(s) 22 Day(s) or more 1016

10,327 IDR

50 Piece(s) 26 Day(s) or more 1017

10,327 IDR

50 Piece(s) 22 Day(s) or more 1018

10,709 IDR

50 Piece(s) 22 Day(s) or more 1019

10,709 IDR

50 Piece(s) 22 Day(s) or more 10110

11,474 IDR

50 Piece(s) 26 Day(s) or more 10111

12,049 IDR

50 Piece(s) 22 Day(s) or more 10112

13,579 IDR

50 Piece(s) 22 Day(s) or more 10113

12,431 IDR

50 Piece(s) 26 Day(s) or more 10114

12,813 IDR

50 Piece(s) 26 Day(s) or more 10115

12,813 IDR

50 Piece(s) 26 Day(s) or more 10116

13,195 IDR

50 Piece(s) 22 Day(s) or more 10117

13,770 IDR

50 Piece(s) 26 Day(s) or more 10118

13,195 IDR

50 Piece(s) 22 Day(s) or more 10119

9,132 IDR

50 Piece(s) 22 Day(s) or more 10120

9,945 IDR

50 Piece(s) 26 Day(s) or more 1024

11,092 IDR

50 Piece(s) 22 Day(s) or more 1026

10,327 IDR

50 Piece(s) 22 Day(s) or more 1028

11,667 IDR

50 Piece(s) 26 Day(s) or more 10210

13,004 IDR

50 Piece(s) 26 Day(s) or more 10212

12,431 IDR

50 Piece(s) 22 Day(s) or more 10214

8,676 IDR

50 Piece(s) 26 Day(s) or more 10216

13,004 IDR

50 Piece(s) 22 Day(s) or more 10218

13,769 IDR

50 Piece(s) 22 Day(s) or more 10220

14,916 IDR

50 Piece(s) 26 Day(s) or more 10222

14,916 IDR

50 Piece(s) 22 Day(s) or more 10224

14,916 IDR

50 Piece(s) 22 Day(s) or more 10226

15,873 IDR

50 Piece(s) 22 Day(s) or more 10228

16,829 IDR

50 Piece(s) 22 Day(s) or more 10230

17,594 IDR

50 Piece(s) 22 Day(s) or more 10232

17,594 IDR

50 Piece(s) 22 Day(s) or more 10234

18,550 IDR

50 Piece(s) 22 Day(s) or more 10236

18,933 IDR

50 Piece(s) 22 Day(s) or more 10238

18,933 IDR

50 Piece(s) 22 Day(s) or more 10240

Loading...

  1. 1

Basic Information

Fitting direction Straight Pin dimensions on connection side(mm) □0.5 Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)