(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PCT Product, Pin Header / PRS-70 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row / 2 Rows)

PCT Product, Pin Header / PRS-70 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row / 2 Rows)

Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 1 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 20 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRS-710223-02
PRS-710223-03
PRS-710223-04
PRS-710223-05
PRS-710223-06
PRS-710223-07
PRS-710223-08
PRS-710223-09
PRS-710223-10
PRS-710223-20
PRS-720213-02
PRS-720213-03
PRS-720213-04
PRS-720213-05
PRS-720213-06
PRS-720213-07
PRS-720213-08
PRS-720213-09
PRS-720213-10
PRS-720213-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPin arrangement Number of pins

31,364 IDR

50 Piece(s) 26 Day(s) or more 1012

24,479 IDR

50 Piece(s) 22 Day(s) or more 1013

54,312 IDR

50 Piece(s) 22 Day(s) or more 1014

37,865 IDR

50 Piece(s) 22 Day(s) or more 1015

47,427 IDR

50 Piece(s) 26 Day(s) or more 1016

150,696 IDR

50 Piece(s) 22 Day(s) or more 1017

62,726 IDR

50 Piece(s) 22 Day(s) or more 1018

68,463 IDR

50 Piece(s) 22 Day(s) or more 1019

76,112 IDR

50 Piece(s) 22 Day(s) or more 10110

133,000 IDR

50 Piece(s) 26 Day(s) or more 10120

32,128 IDR

50 Piece(s) 26 Day(s) or more 1024

49,167 IDR

50 Piece(s) 22 Day(s) or more 1026

62,726 IDR

50 Piece(s) 22 Day(s) or more 1028

76,112 IDR

50 Piece(s) 26 Day(s) or more 10210

93,324 IDR

50 Piece(s) 26 Day(s) or more 10212

108,624 IDR

50 Piece(s) 22 Day(s) or more 10214

123,922 IDR

50 Piece(s) 22 Day(s) or more 10216

133,484 IDR

50 Piece(s) 22 Day(s) or more 10218

152,608 IDR

50 Piece(s) 22 Day(s) or more 10220

303,877 IDR

50 Piece(s) 22 Day(s) or more 10240

Loading...

  1. 1

Basic Information

Fitting direction Straight Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)