(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Resin parts
[Materials]PBT 4830
[Color]Black
[Heat distortion temperature]1.82 MPa: 208℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of pins | Height (mm) | Detailed type |
---|---|---|---|---|---|---|---|---|
6,531 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 6 | 2.5 | Stacking fixed type | ||
7,299 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 9 | 2.5 | Stacking fixed type | ||
9,603 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 12 | 2.5 | Stacking fixed type | ||
10,372 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 15 | 2.5 | Stacking fixed type | ||
11,908 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 18 | 2.5 | Stacking fixed type | ||
12,677 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 21 | 2.5 | Stacking fixed type | ||
13,830 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 24 | 2.5 | Stacking fixed type | ||
14,981 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 27 | 2.5 | Stacking fixed type | ||
15,542 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 30 | 2.5 | Stacking fixed type | ||
16,011 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 33 | 2.5 | Stacking fixed type | ||
16,246 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 36 | 2.5 | Stacking fixed type | ||
16,715 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 39 | 2.5 | Stacking fixed type | ||
16,949 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 42 | 2.5 | Stacking fixed type | ||
7,536 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 45 | 2.5 | Stacking fixed type | ||
17,888 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 48 | 2.5 | Stacking fixed type | ||
18,122 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 51 | 2.5 | Stacking fixed type | ||
18,591 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 54 | 2.5 | Stacking fixed type | ||
18,825 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 57 | 2.5 | Stacking fixed type | ||
19,295 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 60 | 2.5 | Stacking fixed type | ||
20,702 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 63 | 2.5 | Stacking fixed type | ||
11,184 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 66 | 2.5 | Stacking fixed type | ||
21,406 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 69 | 2.5 | Stacking fixed type | ||
21,641 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 72 | 2.5 | Stacking fixed type | ||
22,110 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 75 | 2.5 | Stacking fixed type | ||
22,578 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 78 | 2.5 | Stacking fixed type | ||
22,813 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 81 | 2.5 | Stacking fixed type | ||
23,283 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 84 | 2.5 | Stacking fixed type | ||
23,517 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 87 | 2.5 | Stacking fixed type | ||
23,986 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 90 | 2.5 | Stacking fixed type | ||
24,455 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 93 | 2.5 | Stacking fixed type | ||
24,690 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 96 | 2.5 | Stacking fixed type | ||
25,158 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 99 | 2.5 | Stacking fixed type | ||
25,393 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 102 | 2.5 | Stacking fixed type | ||
25,863 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 105 | 2.5 | Stacking fixed type | ||
26,332 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 108 | 2.5 | Stacking fixed type | ||
26,566 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 111 | 2.5 | Stacking fixed type | ||
27,035 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 114 | 2.5 | Stacking fixed type | ||
27,270 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 117 | 2.5 | Stacking fixed type | ||
26,800 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 120 | 2.5 | Stacking fixed type | ||
6,531 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 6 | 2.5 | Circuit switching type | ||
7,299 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 9 | 2.5 | Circuit switching type | ||
9,603 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 12 | 2.5 | Circuit switching type | ||
25,244 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 15 | 2.5 | Circuit switching type | ||
11,908 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 18 | 2.5 | Circuit switching type | ||
12,677 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 21 | 2.5 | Circuit switching type | ||
6,000 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 24 | 2.5 | Circuit switching type | ||
14,597 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 27 | 2.5 | Circuit switching type | ||
15,308 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 30 | 2.5 | Circuit switching type | ||
15,777 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 33 | 2.5 | Circuit switching type | ||
16,011 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 36 | 2.5 | Circuit switching type | ||
16,481 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 39 | 2.5 | Circuit switching type | ||
16,949 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 42 | 2.5 | Circuit switching type | ||
9,833 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 45 | 2.5 | Circuit switching type | ||
17,418 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 48 | 2.5 | Circuit switching type | ||
17,888 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 51 | 2.5 | Circuit switching type | ||
18,122 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 54 | 2.5 | Circuit switching type | ||
18,591 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 57 | 2.5 | Circuit switching type | ||
18,825 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 60 | 2.5 | Circuit switching type | ||
20,234 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 63 | 2.5 | Circuit switching type | ||
20,702 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 66 | 2.5 | Circuit switching type |
Loading...
Pin arrangement | 3 | Fitting direction | Straight | Sales unit | Single item |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy