(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Withstand Voltage] 1,000 Vrms min.
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pin arrangement | Number of pins |
---|---|---|---|---|---|---|---|
13,961 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 2 | ||
18,933 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 3 | ||
26,391 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 4 | ||
32,128 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 5 | ||
37,865 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 6 | ||
47,427 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 7 | ||
51,252 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 1 | 8 | ||
56,989 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 9 | ||
64,638 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 10 | ||
62,167 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 11 | ||
67,833 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 12 | ||
72,833 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 1 | 13 | ||
78,500 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 14 | ||
84,000 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 15 | ||
89,167 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 16 | ||
94,667 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 17 | ||
100,000 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 18 | ||
105,667 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 19 | ||
127,747 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 1 | 20 | ||
30,216 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 4 | ||
41,690 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 2 | 6 | ||
55,077 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 8 | ||
66,551 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 10 | ||
76,112 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 2 | 12 | ||
93,324 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 14 | ||
104,798 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 16 | ||
114,361 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 18 | ||
131,571 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 2 | 20 | ||
126,167 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 22 | ||
136,833 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 24 | ||
148,000 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 26 | ||
159,333 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 28 | ||
170,500 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 30 | ||
181,167 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 32 | ||
191,833 IDR | 50 Piece(s) | 22 Day(s) or more | 10 | 2 | 34 | ||
202,667 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 2 | 36 | ||
213,333 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 2 | 38 | ||
265,630 IDR | 50 Piece(s) | 26 Day(s) or more | 10 | 2 | 40 |
Loading...
Fitting direction | Straight | Height(mm) | 3.5 | Sales unit | Single item |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy