(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Fan Snap Rivet, Substrate Hole ø3.0 (With Cover) / NSR-308.6C

Nylon Fan Snap Rivet, Substrate Hole ø3.0 (With Cover) / NSR-308.6C

Main Body
[Material] Nylon 66
[Color] Black
[Heat distortion temperature] 1.82 MPa…75°C
[UL Standard] UL94V-2 (Materials)
Spring
[Material] Piano wire

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NSR-308.6C

 
Part Number
NSR-308.6C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

2,869 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon 66 Length(mm) 18.9 Head Diameter(φ) 4.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)