(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Pan-Head Set Screw (With SW / PW [Large]) / B-0000-S2B

Brass Pan-Head Set Screw (With SW / PW [Large]) / B-0000-S2B

[Nominal thread (M)] 3/4
Pan-Head Screw
[Material] Brass
[Surface treatment] Black nickel plating (Black Ni)
Spring washer (SW)
[Material] Phosphor bronze
[Surface treatment] Black nickel plating (Black Ni)
Flat washer (PW)
[Material] Brass
[Surface treatment] Black nickel plating (Black Ni)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B-0306-S2B
B-0408-S2B
B-0410-S2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)

2,678 IDR

50 Piece(s) 22 Day(s) or more 1030.5

5,164 IDR

50 Piece(s) 22 Day(s) or more 10--

6,503 IDR

50 Piece(s) 22 Day(s) or more 10--

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Black nickel plating Detailed Shape Pan
Material Brass Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Washer Included
Application Standard Screw Type Complete thread

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)