(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Union "Y" Fitting 10-KGU Stainless Steel One-Touch Fitting, KG Series.

Union "Y" Fitting 10-KGU Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.

[Applications]
· Used for branch connection of tubes in one direction.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Union "Y" Fitting: 10-KGU Specifications

Union

Union "Y" Fitting: 10-KGU Dimensional Outline Drawing

Applicable tubing outer diameter (mm)ModeløDNote)L1L2PQMEffective cross-sectional area (mm2)Weight
(g)
Urethane
410-KGU04-0010.4341810.49.7164.27
610-KGU06-0012.8372012.811.71710.69
810-KGU08-0015.242.524.515.213.718.517.711
1010-KGU10-0018.54827.518.516.12128.416
1210-KGU12-0020.9513020.918.12245.423

Note) øD is the maximum diameter.

Part Number
10-KGU10-00
10-KGU12-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

-

1 Piece(s) Quote 10

-

2 Piece(s) Quote 12

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Packing, Material of O-Ring NBR
Union, Equal Dia. Union Wye Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 3
Color White Specifications ISO Class:5 Release button color White
Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)