(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Delta 10-KGD Stainless Steel One-Touch Fitting, KG Series.

Delta 10-KGD Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used for 3-part perpendicular branch connection of tubes.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Delta: 10-KGD Specifications

Delta: 10-KGD Related Images

Delta: 10-KGD Dimensional Outline Drawing

Applicable tubing outer diameter (mm)ModeløDNote)LQMEffective cross-sectional area (mm2)Weight
(g)
Urethane
410-KGD04-0010.418.58.7164.15
610-KGD06-0012.820.59.91711.07
810-KGD08-0015.223.511.118.518.211
1010-KGD10-0018.526.512.82129.019
1210-KGD12-0020.928.513.92245.224

Note) øD represents maximum diameter.

Part Number
10-KGD04-00
10-KGD06-00
10-KGD08-00
10-KGD10-00
10-KGD12-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

-

2 Piece(s) Quote 4

-

2 Piece(s) Quote 6

-

2 Piece(s) Quote 8

-

2 Piece(s) Quote 10

-

2 Piece(s) Quote 12

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Packing, Material of O-Ring NBR
Union, Equal Dia. Delta Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 3
Color White Specifications ISO Class:5 Release button color White
Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)