(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carrier Roller

Carrier Roller

Click this image to zoom it.

Move the mouse over the image to zoom

· Roller for supporting the carrier side conveyor belt

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-40

 
Part Number
C-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

833,056 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 89.1
Roller Material Steel Shaft Type Shaft Bearing Single
Width W(mm) 145 Drive Standard Properties Standard
Lining NA Bearing Material Stainless Steel Shaft Diameter(mm) 20
Belt width(mm) 400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)