(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Return Roller

Spiral Return Roller

Click this image to zoom it.

Move the mouse over the image to zoom

Symmetrical spiral shape roller surface has the function of scraping off the "adherence" of the transported material that causes belt meandering and unevenness while rotating. It is recommended to install it in the area where you want to promote ore fall within the conveyor system.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SR-450

 
Part Number
SR-450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,872,221 IDR

1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 104
Roller Material Stainless Steel Shaft Type Shaft Bearing Single
Width W(mm) 510 Drive Standard Properties Standard
Lining NA Bearing Material Stainless Steel Shaft Diameter(mm) 20
Belt width(mm) 450 Stay Pipe Material STKM13A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)