(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Low Profile Heavy Load Twin Casters - SUHJT Bracket Set (Without Wheels)

Stainless Steel Low Profile Heavy Load Twin Casters - SUHJT Bracket Set (Without Wheels)

[Features]Plat type swivel, low-floor heavy duty caster. [Applications]Used for office equipment, data communication equipment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUHJT-50
SUHJT-65
SUHJT-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

796,442 IDR

1 Piece(s) 18 Day(s) or more 55(65)55(65)828250

1,386,337 IDR

1 Piece(s) 12 Day(s) or more 63(78)63(78)10010065

1,501,105 IDR

1 Piece(s) 18 Day(s) or more 63(78)63(78)10010075

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Metal Fitting Color (Finish) NA
Specifications Bracket Set (without wheels)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)